Brass ball valves, single-acting actuator - spring to close
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves with pneumatic actuator
2-way brass ball valves, with pneumatic actuator
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelh_mit_pneu_dreh/2_wege_messkug_mit_pneu_stellan/mk_stant_einf_fedsch_asmtab.prj},{NB=350.313},{IDNR=},{ARTNR=350.313},{G=1 1/4},{DN=32},{SW=50},{L=110.0},{A=137.0},{B=173.0},{D=30.0},{VER=2},{NDM=41.910},{PPATH=messkug_stell_einf_fs/mk_stant_einfachw_federschliesend_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
G
Thread Rp
ⁿ/ₐ
DN
[mm]
SW
[mm]
L
[mm]
A
[mm]
B
[mm]
D
[mm]
350.310
350.310
1/2
15
26
75.0
133.0
142.0
17.0
350.311
350.311
3/4
20
32
80.0
133.0
145.0
20.0
350.312
350.312
1
25
41
90.0
133.0
148.0
25.0
350.313
350.313
1 1/4
32
50
110.0
137.0
173.0
30.0
350.314
350.314
1 1/2
40
55
120.0
137.0
180.0
36.0
350.315
350.315
2
50
70
140.0
180.0
203.0
45.0
350.316
350.316
2 1/2
65
83
155.0
209.0
230.0
57.0
350.317
350.317
3
80
98
182.0
209.0
242.0
68.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表