BR64A F - Positioning pins - large head spherical/small head spherical - for circuit boards
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/br64a_f.prj},{NB=BR64DU-D5-P2.5-L3},{SC=BR64DU},{TYPE=Small Head Spherical Type · Standard Type},{GCDJ=Dm6},{MQ=SUS304},{HARDNESS=-},{D=5},{DT=+0.012/+0.004},{P=2.50},{P1=[2.5:4/0.01]},{L=3},{L1=[3:22/1]},{H=2},{C=1.0},{V1=1},{V2=0},{M=-},{MM=0},{RTC=},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
GCDJ
tolerance class
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
D
[mm]
DT
Tolerance of D
[mm]
H
[mm]
C
[mm]
V1
[mm]
V2
v2
[mm]
M
ⁿ/ₐ
BR64AU-D1-P1.5-L2
BR64AU-D1-P1.5-L2
BR64AU
Large head spherical type...
Dm6
SUS304
-
1
+0.008/+0.002
1
0.1
0
0
-
BR64AU-D2-P2.5-L2
BR64AU-D2-P2.5-L2
BR64AU
Large head spherical type...
Dm6
SUS304
-
2
+0.008/+0.002
1
0.2
0
0
-
BR64AU-D3-P3.5-L3
BR64AU-D3-P3.5-L3
BR64AU
Large head spherical type...
Dm6
SUS304
-
3
+0.008/+0.002
2
0.2
1
0
-
BR64AT-D1-P1.5-L2
BR64AT-D1-P1.5-L2
BR64AT
Large head spherical type...
Dm6
SUS440C
Quenching hardness 48~53H...
1
+0.008/+0.002
1
0.1
0
0
-
BR64AT-D2-P2.5-L2
BR64AT-D2-P2.5-L2
BR64AT
Large head spherical type...
Dm6
SUS440C
Quenching hardness 48~53H...
2
+0.008/+0.002
1
0.2
0
0
-
BR64AT-D3-P3.5-L3
BR64AT-D3-P3.5-L3
BR64AT
Large head spherical type...
Dm6
SUS440C
Quenching hardness 48~53H...
3
+0.008/+0.002
2
0.2
1
0
-
BR64BU-D1-P1.5-L2
BR64BU-D1-P1.5-L2
BR64BU
Large head spherical type...
Dp6
SUS304
-
1
+0.012/+0.006
1
0.1
0
0
-
BR64BU-D2-P2.5-L2
BR64BU-D2-P2.5-L2
BR64BU
Large head spherical type...
Dp6
SUS304
-
2
+0.012/+0.006
1
0.2
0
0
-
BR64BU-D3-P3.5-L3
BR64BU-D3-P3.5-L3
BR64BU
Large head spherical type...
Dp6
SUS304
-
3
+0.012/+0.006
2
0.2
1
0
-
BR64BT-D1-P1.5-L2
BR64BT-D1-P1.5-L2
BR64BT
Large head spherical type...
Dp6
SUS440C
Quenching hardness 48~53H...
1
+0.012/+0.006
1
0.1
0
0
-
BR64BT-D2-P2.5-L2
BR64BT-D2-P2.5-L2
BR64BT
Large head spherical type...
Dp6
SUS440C
Quenching hardness 48~53H...
2
+0.012/+0.006
1
0.2
0
0
-
BR64BT-D3-P3.5-L3
BR64BT-D3-P3.5-L3
BR64BT
Large head spherical type...
Dp6
SUS440C
Quenching hardness 48~53H...
3
+0.012/+0.006
2
0.2
1
0
-
BR64CU-D1-P2.5-L2
BR64CU-D1-P2.5-L2
BR64CU
Large head spherical type...
Dg6
SUS304
-
1
-0.002/-0.008
1
0.0
0
0
M2
BR64CU-D2-P3.5-L2
BR64CU-D2-P3.5-L2
BR64CU
Large head spherical type...
Dg6
SUS304
-
2
-0.002/-0.008
2
0.0
0
0
M3
BR64CT-D1-P2.5-L2
BR64CT-D1-P2.5-L2
BR64CT
Large head spherical type...
Dg6
SUS440C
Quenching hardness 48~53H...
1
-0.002/-0.008
1
0.0
0
0
M2
BR64CT-D2-P3.5-L2
BR64CT-D2-P3.5-L2
BR64CT
Large head spherical type...
Dg6
SUS440C
Quenching hardness 48~53H...
2
-0.002/-0.008
2
0.0
0
0
M3
BR64DU-D2-P1-L2
BR64DU-D2-P1-L2
BR64DU
Small Head Spherical Type...
Dm6
SUS304
-
2
+0.008/+0.002
1
0.3
0
0
-
BR64DU-D3-P1.5-L3
BR64DU-D3-P1.5-L3
BR64DU
Small Head Spherical Type...
Dm6
SUS304
-
3
+0.008/+0.002
1
0.5
1
0
-
BR64DU-D4-P2.5-L3
BR64DU-D4-P2.5-L3
BR64DU
Small Head Spherical Type...
Dm6
SUS304
-
4
+0.012/+0.004
2
1.0
1
0
-
BR64DU-D5-P2.5-L3
BR64DU-D5-P2.5-L3
BR64DU
Small Head Spherical Type...
Dm6
SUS304
-
5
+0.012/+0.004
2
1.0
1
0
-
BR64DU-D6-P2.5-L3
BR64DU-D6-P2.5-L3
BR64DU
Small Head Spherical Type...
Dm6
SUS304
-
6
+0.012/+0.004
2
1.0
1
0
-
BR64DT-D2-P1-L2
BR64DT-D2-P1-L2
BR64DT
Small Head Spherical Type...
Dm6
SUS440C
Quenching hardness 48~53H...
2
+0.008/+0.002
1
0.3
0
0
-
BR64DT-D3-P1.5-L3
BR64DT-D3-P1.5-L3
BR64DT
Small Head Spherical Type...
Dm6
SUS440C
Quenching hardness 48~53H...
3
+0.008/+0.002
1
0.5
1
0
-
BR64DT-D4-P2.5-L3
BR64DT-D4-P2.5-L3
BR64DT
Small Head Spherical Type...
Dm6
SUS440C
Quenching hardness 48~53H...
4
+0.012/+0.004
2
1.0
1
0
-
BR64DT-D5-P2.5-L3
BR64DT-D5-P2.5-L3
BR64DT
Small Head Spherical Type...
Dm6
SUS440C
Quenching hardness 48~53H...
5
+0.012/+0.004
2
1.0
1
0
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성