BR29A F - Positioning Pin - Standard Type · P Size Selection Type - Small Head Spherical Type
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/br29a_f.prj},{NB=BR29BR-D6-P2},{SC=BR29BR},{SHAPE=circular type},{GCDJ=Dp6},{MQ=SKS3},{HARDNESS=Quenching hardness 58~61HRC, coating hardness 850HV~},{ST=Hard chrome plating with a thickness of 2-3μm},{D=6},{DT=+0.020/+0.012},{P=2.0},{P1=2,3,4,5},{L=10},{H=5},{C=1.0},{W=0.0},{V=1},{RTC=},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
SHAPE
ⁿ/ₐ
GCDJ
tolerance class
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
D
[mm]
DT
Tolerance of D
[mm]
L
[mm]
H
[mm]
C
[mm]
W
(W)
[mm]
V
[mm]
BR29AK-D2-P1
BR29AK-D2-P1
BR29AK
circular type
Dm6
SKS3
Quenching hardness 58~61H...
-
2
+0.008/+0.002
4
2
0.3
0.0
0
BR29AK-D3-P2
BR29AK-D3-P2
BR29AK
circular type
Dm6
SKS3
Quenching hardness 58~61H...
-
3
+0.008/+0.002
5
3
0.5
0.0
1
BR29AK-D4-P2
BR29AK-D4-P2
BR29AK
circular type
Dm6
SKS3
Quenching hardness 58~61H...
-
4
+0.012/+0.004
5
3
1.0
0.0
1
BR29AK-D5-P2
BR29AK-D5-P2
BR29AK
circular type
Dm6
SKS3
Quenching hardness 58~61H...
-
5
+0.012/+0.004
10
5
1.0
0.0
1
BR29AK-D6-P2
BR29AK-D6-P2
BR29AK
circular type
Dm6
SKS3
Quenching hardness 58~61H...
-
6
+0.012/+0.004
10
5
1.0
0.0
1
BR29AR-D2-P1
BR29AR-D2-P1
BR29AR
circular type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
2
+0.008/+0.002
4
2
0.3
0.0
0
BR29AR-D3-P2
BR29AR-D3-P2
BR29AR
circular type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
3
+0.008/+0.002
5
3
0.5
0.0
1
BR29AR-D4-P2
BR29AR-D4-P2
BR29AR
circular type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
4
+0.012/+0.004
5
3
1.0
0.0
1
BR29AR-D5-P2
BR29AR-D5-P2
BR29AR
circular type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
5
+0.012/+0.004
10
5
1.0
0.0
1
BR29AR-D6-P2
BR29AR-D6-P2
BR29AR
circular type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
6
+0.012/+0.004
10
5
1.0
0.0
1
BR29AU-D2-P1
BR29AU-D2-P1
BR29AU
circular type
Dm6
SUS304
-
-
2
+0.008/+0.002
4
2
0.3
0.0
0
BR29AU-D3-P2
BR29AU-D3-P2
BR29AU
circular type
Dm6
SUS304
-
-
3
+0.008/+0.002
5
3
0.5
0.0
1
BR29AU-D4-P2
BR29AU-D4-P2
BR29AU
circular type
Dm6
SUS304
-
-
4
+0.012/+0.004
5
3
1.0
0.0
1
BR29AU-D5-P2
BR29AU-D5-P2
BR29AU
circular type
Dm6
SUS304
-
-
5
+0.012/+0.004
10
5
1.0
0.0
1
BR29AU-D6-P2
BR29AU-D6-P2
BR29AU
circular type
Dm6
SUS304
-
-
6
+0.012/+0.004
10
5
1.0
0.0
1
BR29AI-D2-P1
BR29AI-D2-P1
BR29AI
circular type
Dm6
SUS440C
Quenching hardness 48~53H...
burnishing
2
+0.008/+0.002
4
2
0.3
0.0
0
BR29AI-D3-P2
BR29AI-D3-P2
BR29AI
circular type
Dm6
SUS440C
Quenching hardness 48~53H...
burnishing
3
+0.008/+0.002
5
3
0.5
0.0
1
BR29AI-D4-P2
BR29AI-D4-P2
BR29AI
circular type
Dm6
SUS440C
Quenching hardness 48~53H...
burnishing
4
+0.012/+0.004
5
3
1.0
0.0
1
BR29AI-D5-P2
BR29AI-D5-P2
BR29AI
circular type
Dm6
SUS440C
Quenching hardness 48~53H...
burnishing
5
+0.012/+0.004
10
5
1.0
0.0
1
BR29AI-D6-P2
BR29AI-D6-P2
BR29AI
circular type
Dm6
SUS440C
Quenching hardness 48~53H...
burnishing
6
+0.012/+0.004
10
5
1.0
0.0
1
BR29BK-D2-P1
BR29BK-D2-P1
BR29BK
circular type
Dp6
SKS3
Quenching hardness 58~61H...
-
2
+0.012/+0.006
4
2
0.3
0.0
0
BR29BK-D3-P2
BR29BK-D3-P2
BR29BK
circular type
Dp6
SKS3
Quenching hardness 58~61H...
-
3
+0.012/+0.006
5
3
0.5
0.0
1
BR29BK-D4-P2
BR29BK-D4-P2
BR29BK
circular type
Dp6
SKS3
Quenching hardness 58~61H...
-
4
+0.020/+0.012
5
3
1.0
0.0
1
BR29BK-D5-P2
BR29BK-D5-P2
BR29BK
circular type
Dp6
SKS3
Quenching hardness 58~61H...
-
5
+0.020/+0.012
10
5
1.0
0.0
1
BR29BK-D6-P2
BR29BK-D6-P2
BR29BK
circular type
Dp6
SKS3
Quenching hardness 58~61H...
-
6
+0.020/+0.012
10
5
1.0
0.0
1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성