您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 55522 - Spring plungers smooth execution, with collar and ball light spring load (HALDER EH 22080.), stainless steel 1.4303, ball stainless steel, hardened
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 55522, BN 55523 Spring plungers
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_55522_55523/bn_55522_asmtab.prj},{NB=BN 55522 7900251 spring plunger 5 (1.4)},{CNSORDERNO=7900251},{BNARTNR=7900251},{BNNORM3=HALDER EH 22080.},{CNSMAT=INOX - Kugel gehärtet},{BNMAT=INOX - Kugel gehärtet},{BNSURFACE=},{CODE=22080.1005},{AUS=Hülse und Kugel aus INOX},{D1=5},{D2=4.00},{D3=5.6},{L1=6.0},{L2=0.90},{A=1.40},{F1=0.5},{F2=4.7},{TEMP=+250},{G=0.6},{BR=3.000},{A1=1.4},{PPATH=bn_55522_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
Tol. 0/+0,1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
F1
Spring pressure ~
[N]
F2
Spring pressure ~
[N]
BN 55522 9084840 spring p...
9084840
HALDER EH 22080.
Stainless steel - Ball ha...
22080.1003
Sleeve and ball from stai...
3
2.38
3.5
4.0
0.60
0.4
1.3
BN 55522 7900252 spring p...
7900252
HALDER EH 22080.
Stainless steel - Ball ha...
22080.1004
Sleeve and ball from stai...
4
3.00
4.6
5.0
0.90
0.4
1.0
BN 55522 7900251 spring p...
7900251
HALDER EH 22080.
Stainless steel - Ball ha...
22080.1005
Sleeve and ball from stai...
5
4.00
5.6
6.0
0.90
0.5
4.7
BN 55522 7900250 spring p...
7900250
HALDER EH 22080.
Stainless steel - Ball ha...
22080.1006
Sleeve and ball from stai...
6
5.00
6.5
7.0
1.00
2.3
6.5
BN 55522 7900249 spring p...
7900249
HALDER EH 22080.
Stainless steel - Ball ha...
22080.1008
Sleeve and ball from stai...
8
6.50
8.5
9.0
1.10
4.0
9.0
BN 55522 7900254 spring p...
7900254
HALDER EH 22080.
Stainless steel - Ball ha...
22080.1010
Sleeve and ball from stai...
10
8.50
11.0
13.0
1.50
3.9
10.0
BN 55522 7900253 spring p...
7900253
HALDER EH 22080.
Stainless steel - Ball ha...
22080.1012
Sleeve and ball from stai...
12
10.00
13.0
16.0
2.30
6.2
14.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表