您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 51196 - Press-in threaded inserts UNC thread, for castings and soft metals (PEM® CastSert™ CKS), stainless steel (AISI 300), passivated
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.400 Threaded inserts for light metal materials
02.300.400.40 Press-in threaded inserts
BN 51196 Press-in threaded inserts UNC thread
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_400/02_300_400_40/bn_51196/bn_51196.prj},{NB=BN 51196 9085200 Gewindeeinsatz 6-32x0.375},{CNSORDERNO=9085200},{BNARTNR=9085200},{BNNORM=PEM® CastSert™ CKS},{BNMAT=INOX (AISI 300)},{BNSURFACE=passiviert},{CODE=CKS-632-2},{THREAD=6-32},{NDM=0.13800},{L=0.375},{D2=0.240},{D3=0.259},{D=0.250},{T=0.380},{D1=0.241},{A=0.198},{X1=0.024},{X2=0.019},{X3=0.212},{X4=0.019},{X5=0.240},{X6=0.015},{X7=0.004},{X8=0.233}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNNORM
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
THREAD
Thread size (d1)
ⁿ/ₐ
L
±0.005
[Inch]
D2
max. (d2)
[Inch]
D3
nom. (d3)
[Inch]
D
+0.003
[Inch]
T
min.
[Inch]
D1
min.
[Inch]
A
min.
[Inch]
BN 51196 9085195 threaded...
9085195
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-256-1
2-56
0.125
0.179
0.196
0.188
0.130
0.180
0.151
BN 51196 9085196 threaded...
9085196
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-256-2
2-56
0.250
0.179
0.196
0.188
0.255
0.180
0.151
BN 51196 9085197 threaded...
9085197
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-440-1
4-40
0.175
0.209
0.228
0.219
0.180
0.210
0.175
BN 51196 9085198 threaded...
9085198
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-440-2
4-40
0.300
0.209
0.228
0.219
0.305
0.210
0.175
BN 51196 9085199 threaded...
9085199
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-632-1
6-32
0.200
0.240
0.259
0.250
0.205
0.241
0.198
BN 51196 9085200 threaded...
9085200
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-632-2
6-32
0.375
0.240
0.259
0.250
0.380
0.241
0.198
BN 51196 9085201 threaded...
9085201
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-832-1
8-32
0.250
0.266
0.295
0.281
0.255
0.267
0.225
BN 51196 9085202 threaded...
9085202
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-832-2
8-32
0.475
0.266
0.295
0.281
0.480
0.267
0.225
BN 51196 9085203 threaded...
9085203
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-032-1
10-32
0.300
0.329
0.358
0.344
0.305
0.330
0.272
BN 51196 9085204 threaded...
9085204
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-032-2
10-32
0.525
0.329
0.358
0.344
0.480
0.330
0.272
BN 51196 9085205 threaded...
9085205
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-0420-1
1/4-20
0.375
0.423
0.452
0.438
0.380
0.424
0.343
BN 51196 9085206 threaded...
9085206
PEM® CastSert™ CKS
Stainless steel (AISI 300...
passivated
CKS-0420-2
1/4-20
0.625
0.423
0.452
0.438
0.630
0.424
0.343
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表