您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3873 - Serrated hex socket head cap screws with flange, partially / fully threaded (INBUS RIPP®), cl. 100, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.10 Securing and anti loosening screws with internal drive
BN 3873 Serrated hex socket head cap screws with flange, partially / fully threaded
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_10/bn_3873/bn_3873.prj},{NB=BN 3873 1994484 serrated hex socket head cap screw with flange M8x25},{CNSORDERNO=1994484},{BNARTNR=1994484},{BNNORM1=INBUS RIPP®},{CNSMAT=Stahl 100},{BNMAT=Stahl 100},{BNSURFACE=schwarz},{D=8},{P=1.250},{L=25},{BX1=0},{DK=17.0},{DK1=14.0},{K=8},{RA=48},{H=1.2},{R1=0.40},{R2=0.4},{R3=1.5},{A=3.7},{DA=9.2},{S=6},{E=6.86},{T=4.0},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
DK
Flangedurchmesser max.
[mm]
DK1
Head diameter max.
[mm]
K
Head height max.
[mm]
RA
Number of Ribs
ⁿ/ₐ
H
min.
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
R3
Radius
[mm]
A
max.
[mm]
DA
max.
[mm]
S
Width across flat
[mm]
E
min.
[mm]
T
Depth of the driving feature
[mm]
BN 3873 1994344 serrated ...
1994344
Steel 100
black
5
4.019
0.800
10
7.600
11.0
9.0
5
28
0.8
0.20
0.2
1.0
2.4
5.7
4
4.58
2.5
BN 3873 1994352 serrated ...
1994352
Steel 100
black
5
4.019
0.800
12
9.600
11.0
9.0
5
28
0.8
0.20
0.2
1.0
2.4
5.7
4
4.58
2.5
BN 3873 1994360 serrated ...
1994360
Steel 100
black
5
4.019
0.800
16
13.600
11.0
9.0
5
28
0.8
0.20
0.2
1.0
2.4
5.7
4
4.58
2.5
BN 3873 1994379 serrated ...
1994379
Steel 100
black
5
4.019
0.800
20
17.600
11.0
9.0
5
28
0.8
0.20
0.2
1.0
2.4
5.7
4
4.58
2.5
BN 3873 1994387 serrated ...
1994387
Steel 100
black
6
4.773
1.000
10
7.000
13.5
11.0
6
36
1.0
0.25
0.3
1.0
3.0
6.8
5
5.72
3.0
BN 3873 1994395 serrated ...
1994395
Steel 100
black
6
4.773
1.000
12
9.000
13.5
11.0
6
36
1.0
0.25
0.3
1.0
3.0
6.8
5
5.72
3.0
BN 3873 1994409 serrated ...
1994409
Steel 100
black
6
4.773
1.000
16
13.000
13.5
11.0
6
36
1.0
0.25
0.3
1.0
3.0
6.8
5
5.72
3.0
BN 3873 1994417 serrated ...
1994417
Steel 100
black
6
4.773
1.000
20
17.000
13.5
11.0
6
36
1.0
0.25
0.3
1.0
3.0
6.8
5
5.72
3.0
BN 3873 1994425 serrated ...
1994425
Steel 100
black
6
4.773
1.000
25
22.000
13.5
11.0
6
36
1.0
0.25
0.3
1.0
3.0
6.8
5
5.72
3.0
BN 3873 1994433 serrated ...
1994433
Steel 100
black
6
4.773
1.000
30
24.000
13.5
11.0
6
36
1.0
0.25
0.3
1.0
3.0
6.8
5
5.72
3.0
BN 3873 1994441 serrated ...
1994441
Steel 100
black
8
6.466
1.250
12
8.300
17.0
14.0
8
48
1.2
0.40
0.4
1.5
3.7
9.2
6
6.86
4.0
BN 3873 1994468 serrated ...
1994468
Steel 100
black
8
6.466
1.250
16
12.300
17.0
14.0
8
48
1.2
0.40
0.4
1.5
3.7
9.2
6
6.86
4.0
BN 3873 1994476 serrated ...
1994476
Steel 100
black
8
6.466
1.250
20
16.300
17.0
14.0
8
48
1.2
0.40
0.4
1.5
3.7
9.2
6
6.86
4.0
BN 3873 1994484 serrated ...
1994484
Steel 100
black
8
6.466
1.250
25
21.300
17.0
14.0
8
48
1.2
0.40
0.4
1.5
3.7
9.2
6
6.86
4.0
BN 3873 1994492 serrated ...
1994492
Steel 100
black
8
6.466
1.250
30
26.300
17.0
14.0
8
48
1.2
0.40
0.4
1.5
3.7
9.2
6
6.86
4.0
BN 3873 1994506 serrated ...
1994506
Steel 100
black
8
6.466
1.250
40
28.000
17.0
14.0
8
48
1.2
0.40
0.4
1.5
3.7
9.2
6
6.86
4.0
BN 3873 1994514 serrated ...
1994514
Steel 100
black
10
8.160
1.500
16
11.500
19.5
17.0
10
60
1.4
0.40
0.4
2.0
4.5
11.2
8
9.15
5.0
BN 3873 1994522 serrated ...
1994522
Steel 100
black
10
8.160
1.500
20
15.500
19.5
17.0
10
60
1.4
0.40
0.4
2.0
4.5
11.2
8
9.15
5.0
BN 3873 1994530 serrated ...
1994530
Steel 100
black
10
8.160
1.500
25
20.500
19.5
17.0
10
60
1.4
0.40
0.4
2.0
4.5
11.2
8
9.15
5.0
BN 3873 1994549 serrated ...
1994549
Steel 100
black
10
8.160
1.500
30
25.500
19.5
17.0
10
60
1.4
0.40
0.4
2.0
4.5
11.2
8
9.15
5.0
BN 3873 1994557 serrated ...
1994557
Steel 100
black
10
8.160
1.500
35
30.500
19.5
17.0
10
60
1.4
0.40
0.4
2.0
4.5
11.2
8
9.15
5.0
BN 3873 1994565 serrated ...
1994565
Steel 100
black
10
8.160
1.500
40
32.000
19.5
17.0
10
60
1.4
0.40
0.4
2.0
4.5
11.2
8
9.15
5.0
BN 3873 1994573 serrated ...
1994573
Steel 100
black
12
9.853
1.750
20
14.800
22.5
19.0
12
72
1.6
0.60
0.6
2.0
5.2
13.7
10
11.53
6.0
BN 3873 1994603 serrated ...
1994603
Steel 100
black
12
9.853
1.750
30
24.800
22.5
19.0
12
72
1.6
0.60
0.6
2.0
5.2
13.7
10
11.53
6.0
BN 3873 1994611 serrated ...
1994611
Steel 100
black
12
9.853
1.750
35
29.800
22.5
19.0
12
72
1.6
0.60
0.6
2.0
5.2
13.7
10
11.53
6.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表