您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30828 - Load spreading blind rivets dome head (POP® ACD…ASM), aluminum EN AW 5154 (AlMg3,5), plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.70 Load spreading blind rivets
BN 30828 Load spreading blind rivets dome head
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_70/bn_30828/flach_al_bn_30828.prj},{NB=3802823 (134.2)},{BNARTNR=3802823},{BNARTNR1=300148900},{BRAND=POP®},{BZC=ACD 512 ASM},{BNMAT=Aluminium},{BNSURFACE=blank},{D=4.0},{L=21.3},{D1=2.29},{FORM=1},{P=3.00},{PMIN=3.000},{PMAX=9.500},{P1=3.0-9.5},{F2=700},{F1=900},{B=4.2},{PF=Niet / Dorn: Aluminium},{X1=4.180},{X2=1.340},{X3=8.250},{BX=[4.2:4.3]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Article number
ⁿ/ₐ
BNARTNR1
Article number
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
BZC
Code
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Rivet sleeve diameter nom. (d1)
[mm]
L
L nominal
[mm]
D1
~ (d3)
[mm]
P1
Grip range
[mm]
F2
Shear force
[N]
F1
Tensile force
[N]
PF
Product features
ⁿ/ₐ
5400128
5400128
300200207
POP®
ACD 408 ASM
Aluminum
plain
3.2
17.1
1.83
1.0-6.4
400
500
Rivet / Mandrel: aluminum
5400129
5400129
300116421
POP®
ACD 508 ASM
Aluminum
plain
4.0
17.5
2.29
0.1-6.4
700
900
Rivet / Mandrel: aluminum
3802823
3802823
300148900
POP®
ACD 512 ASM
Aluminum
plain
4.0
21.3
2.29
3.0-9.5
700
900
Rivet / Mandrel: aluminum
5400130
5400130
300116422
POP®
ACD 516 ASM
Aluminum
plain
4.0
25.0
2.29
5.0-12.0
700
900
Rivet / Mandrel: aluminum
5400131
5400131
300116423
POP®
ACD 608 ASM
Aluminum
plain
4.8
17.5
2.64
1.0-6.4
1000
1400
Rivet / Mandrel: aluminum
5400132
5400132
300116424
POP®
ACD 612 ASM
Aluminum
plain
4.8
19.8
2.64
3.0-9.5
1000
1400
Rivet / Mandrel: aluminum
5400133
5400133
300116425
POP®
ACD 616 ASM
Aluminum
plain
4.8
23.5
2.64
5.0-12.0
1000
1400
Rivet / Mandrel: aluminum
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表