您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3048 - Clamping levers with brass boss and tapped blind hole (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.10 Lever handles with internal thread
BN 3048 Clamping levers with brass boss and tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_10/bn_3048/bn_3048.prj},{NB=BN 3048 3837092 clamping lever with brass boss and tapped blind hole 43},{BNARTNR=3837092},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz },{R=43},{L=50},{H=21.5},{D=15},{KLEINH=19.0},{H2=9},{H3=1},{D3=7},{D1=M 5},{Q1=10},{NENN=43},{X1=5},{P=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
R
[mm]
L
[mm]
H
[mm]
D
[mm]
KLEINH
h
[mm]
H2
h2
[mm]
H3
h3
[mm]
D3
d3
[mm]
D1
d1
ⁿ/ₐ
Q1
q1
[mm]
BN 3048 3837092 clamping ...
3837092
FASTEKS® FAL
Reinforced polyamide
black
43
50
21.5
15
19.0
9
1
7
M 5
10
BN 3048 3837093 clamping ...
3837093
FASTEKS® FAL
Reinforced polyamide
black
43
50
21.5
15
19.0
9
1
7
M 6
10
BN 3048 3837094 clamping ...
3837094
FASTEKS® FAL
Reinforced polyamide
black
68
78
36.0
21
28.5
11
2
10
M 6
10
BN 3048 3837095 clamping ...
3837095
FASTEKS® FAL
Reinforced polyamide
black
68
78
36.0
21
28.5
11
2
10
M 8
15
BN 3048 3837096 clamping ...
3837096
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 6
10
BN 3048 3837097 clamping ...
3837097
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 8
15
BN 3048 3837098 clamping ...
3837098
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 10
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表