您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2993 - Star Knobs with stainless steel boss and threaded bush (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 2993 Star Knobs
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_2993/bn_2993.prj},{NB=BN 2993 3822872 star knob nut with stainless steel boss and threaded bush 40},{BNARTNR=3822872},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=40},{H=25},{KLEIND=18},{M=13},{D1=M6},{NENN=40},{X1=6},{P=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
KLEIND
d
[mm]
M
m
[mm]
D1
d1
ⁿ/ₐ
BN 2993 3822865 star knob...
3822865
FASTEKS® FAL
Reinforced polyamide
black
25
16
12
8
M4
BN 2993 3822866 star knob...
3822866
FASTEKS® FAL
Reinforced polyamide
black
25
16
12
8
M5
BN 2993 3822867 star knob...
3822867
FASTEKS® FAL
Reinforced polyamide
black
25
16
12
8
M6
BN 2993 3822868 star knob...
3822868
FASTEKS® FAL
Reinforced polyamide
black
32
20
14
10
M5
BN 2993 3822869 star knob...
3822869
FASTEKS® FAL
Reinforced polyamide
black
32
20
14
10
M6
BN 2993 3822870 star knob...
3822870
FASTEKS® FAL
Reinforced polyamide
black
32
20
14
10
M8
BN 2993 3822871 star knob...
3822871
FASTEKS® FAL
Reinforced polyamide
black
40
25
18
13
M5
BN 2993 3822872 star knob...
3822872
FASTEKS® FAL
Reinforced polyamide
black
40
25
18
13
M6
BN 2993 3822873 star knob...
3822873
FASTEKS® FAL
Reinforced polyamide
black
40
25
18
13
M8
BN 2993 3822874 star knob...
3822874
FASTEKS® FAL
Reinforced polyamide
black
50
32
22
17
M8
BN 2993 3822875 star knob...
3822875
FASTEKS® FAL
Reinforced polyamide
black
50
32
22
17
M10
BN 2993 3822876 star knob...
3822876
FASTEKS® FAL
Reinforced polyamide
black
63
40
26
21
M8
BN 2993 3822879 star knob...
3822879
FASTEKS® FAL
Reinforced polyamide
black
63
40
26
21
M10
BN 2993 3822880 star knob...
3822880
FASTEKS® FAL
Reinforced polyamide
black
63
40
26
21
M12
BN 2993 3822881 star knob...
3822881
FASTEKS® FAL
Reinforced polyamide
black
80
50
35
25
M12
BN 2993 3822882 star knob...
3822882
FASTEKS® FAL
Reinforced polyamide
black
80
50
35
25
M16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表