您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 239 - Screwed inserts for wood applications, with groove for chips (Rampa® A; ~DIN 7965), steel, zinc plated blue
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.100 Threaded inserts for wooden and soft plastic materials
02.300.100.20 Threaded inserts self-cutting
BN 239 Screwed inserts for wood applications, with groove for chips
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_100/02_300_100_20/bn_239/bn_239.prj},{NB=BN 239 1416219 screwed insert for wood M5x15},{CNSORDERNO=1416219},{BNARTNR=1416219},{BNNORM1=Rampa® A},{BNNORM2=~DIN 7965},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{GEW=M5},{D=5.000},{P=0.800},{M=15.000},{L2=7.000},{D2=10.000},{D3=7.500},{D4=6.000},{D5=8.500},{H=3.500},{N=1.600},{T=3.000},{Z=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
M
Overall height
[mm]
L2
Depth
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
H
Distance
[mm]
N
Width of slot
[mm]
T
Distance
[mm]
Z
Distance
[mm]
BN 239 1101625 screwed in...
1101625
Rampa® A
~DIN 7965
Steel
zinc plated blue
3.000
2.459
0.500
8.000
5.000
6.000
4.500
3.500
5.000
2.000
1.000
2.000
0.600
BN 239 1416251 screwed in...
1416251
Rampa® A
~DIN 7965
Steel
zinc plated blue
4.000
3.242
0.700
8.000
5.000
8.000
5.500
4.500
6.500
2.500
1.200
2.000
0.600
BN 239 1416227 screwed in...
1416227
Rampa® A
~DIN 7965
Steel
zinc plated blue
4.000
3.242
0.700
10.000
6.000
8.000
5.500
4.500
6.500
2.500
1.200
2.000
0.600
BN 239 1416235 screwed in...
1416235
Rampa® A
~DIN 7965
Steel
zinc plated blue
4.000
3.242
0.700
12.000
6.000
8.000
5.500
4.500
6.500
2.500
1.200
2.000
0.600
BN 239 1416200 screwed in...
1416200
Rampa® A
~DIN 7965
Steel
zinc plated blue
5.000
4.134
0.800
10.000
7.000
10.000
7.500
6.000
8.500
3.500
1.600
3.000
0.800
BN 239 1101633 screwed in...
1101633
Rampa® A
~DIN 7965
Steel
zinc plated blue
5.000
4.134
0.800
12.000
7.000
10.000
7.500
6.000
8.500
3.500
1.600
3.000
0.800
BN 239 1416219 screwed in...
1416219
Rampa® A
~DIN 7965
Steel
zinc plated blue
5.000
4.134
0.800
15.000
7.000
10.000
7.500
6.000
8.500
3.500
1.600
3.000
0.800
BN 239 1101641 screwed in...
1101641
Rampa® A
~DIN 7965
Steel
zinc plated blue
6.000
4.917
1.000
12.000
9.000
12.000
9.500
7.500
10.500
4.000
2.000
3.000
1.000
BN 239 1101668 screwed in...
1101668
Rampa® A
~DIN 7965
Steel
zinc plated blue
6.000
4.917
1.000
15.000
9.000
12.000
9.500
7.500
10.500
4.000
2.000
3.000
1.000
BN 239 1416197 screwed in...
1416197
Rampa® A
~DIN 7965
Steel
zinc plated blue
6.000
4.917
1.000
20.000
9.000
12.000
9.500
7.500
10.500
4.000
2.000
3.000
1.000
BN 239 1101676 screwed in...
1101676
Rampa® A
~DIN 7965
Steel
zinc plated blue
8.000
6.647
1.250
15.000
10.000
14.000
12.500
10.000
14.500
5.000
2.500
4.000
1.000
BN 239 1101684 screwed in...
1101684
Rampa® A
~DIN 7965
Steel
zinc plated blue
8.000
6.647
1.250
18.000
10.000
14.000
12.500
10.000
14.500
5.000
2.500
4.000
1.000
BN 239 1101692 screwed in...
1101692
Rampa® A
~DIN 7965
Steel
zinc plated blue
8.000
6.647
1.250
18.000
11.000
16.000
12.500
10.000
14.500
5.000
2.500
4.000
1.000
BN 239 1416189 screwed in...
1416189
Rampa® A
~DIN 7965
Steel
zinc plated blue
8.000
6.647
1.250
23.000
11.000
16.000
12.500
10.000
14.500
5.000
2.500
4.000
1.000
BN 239 1101706 screwed in...
1101706
Rampa® A
~DIN 7965
Steel
zinc plated blue
10.000
8.376
1.500
20.000
13.000
18.500
15.000
12.000
17.000
5.000
3.000
4.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表