您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22171 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.30 Cable glands with Pg-, NPT- and pipe thread
BN 22171 Cable glands with Pg thread and strain relief clamp with bending protection
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_30/bn_22171/favorit_kabel_pg_messing_23_6xx.prj},{NB=3691595},{BNARTNR=3691595},{L=6.5},{SW1=22},{EK1=28},{SW2=27},{EK2=29},{H=38.5},{STGEW=49.8},{EF007839=13.5},{PACK=50},{TEMPV=-30},{TEMPH=100},{VER=3},{NDM=20},{EF001742=-30},{EF003712=1.5},{EF000368=6.5},{EF000177=22},{EF005466=13.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNR=23.613},{ARTNRX=23.613},{DESCSHORT=MS-FAVORIT-KABELV. PG 13},{A=Pg 13.5},{DESCLONG=sehr hohe Zugentlastung und Biegeschutz, Anschlussgewinde Standardlänge, Kabelverschraubung Pg Messing},{C=8.5 - 13},{INTNO=4024092033797},{MANUID=23.613},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=MS-FAVORIT-KABELV. PG 13},{EF001758=PG}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
ⁿ/ₐ
C
Sealing area
[mm]
L
Length of Thread
[mm]
SW1
Wrench size 1
[mm]
EK1
Across corners
[mm]
SW2
Wrench size 2
[mm]
EK2
Across corners
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATDS
Material Pressure screw
ⁿ/ₐ
MATD
Material Sealing Elements
ⁿ/ₐ
MATDR
Material Washers
ⁿ/ₐ
MATZS
Material clamp
ⁿ/ₐ
MATS
Material Bolts
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP54
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3691593
3691593
23.609
Pg 9
6 - 8.5
6.0
17
22
20
22
35.5
30.6
Brass CuZn39Pb3, galvaniz...
Galvanized steel
SBR/NBR
Steel zinc-plated
Galvanized steel
Stainless steel
50
IP54
-30
100
74198090
3691594
3691594
23.611
Pg 11
7.5 - 11.5
6.0
20
28
24
26
37.0
41.9
Brass CuZn39Pb3, galvaniz...
Galvanized steel
SBR/NBR
Steel zinc-plated
Galvanized steel
Stainless steel
50
IP54
-30
100
74198090
3691595
3691595
23.613
Pg 13.5
8.5 - 13
6.5
22
28
27
29
38.5
49.8
Brass CuZn39Pb3, galvaniz...
Galvanized steel
SBR/NBR
Steel zinc-plated
Galvanized steel
Stainless steel
50
IP54
-30
100
74198090
3691597
3691597
23.616
Pg 16
9.5 - 15
6.5
24
36
30
32
40.0
61.4
Brass CuZn39Pb3, galvaniz...
Galvanized steel
SBR/NBR
Steel zinc-plated
Galvanized steel
Stainless steel
50
IP54
-30
100
74198090
3691598
3691598
23.621
Pg 21
12 - 19
7.0
30
36
34
38
45.0
93.0
Brass CuZn39Pb3, galvaniz...
Galvanized steel
SBR/NBR
Steel zinc-plated
Galvanized steel
Stainless steel
50
IP54
-30
100
74198090
3691596
3691596
23.629
Pg 29
16.5 - 27
8.0
40
39
46
50
51.0
205.1
Brass CuZn39Pb3, galvaniz...
Galvanized steel
SBR/NBR
Steel zinc-plated
Galvanized steel
Stainless steel
25
IP54
-30
100
74198090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表