您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 169 - Prevailing torque type hex lock nuts all-metal (DIN 980 V; ~ISO 7042), cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 169 Prevailing torque type hex lock nuts all-metal
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_169/bn_169.prj},{NB=BN 169 1095641 prevailing torque type hex lock nut V M10},{CNSORDERNO=1095641},{BNARTNR=1095641},{BNNORM1=DIN 980 V},{BNNORM2=~ISO 7042},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=10.000},{P=1.500},{M=10.000},{S=17.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
BN 169 3642072 prevailing...
3642072
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
3.000
2.459
0.500
3.700
5.500
BN 169 1095609 prevailing...
1095609
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
4.000
3.242
0.700
4.200
7.000
BN 169 1095617 prevailing...
1095617
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
5.000
4.134
0.800
5.100
8.000
BN 169 1095625 prevailing...
1095625
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
6.000
4.917
1.000
6.000
10.000
BN 169 1095633 prevailing...
1095633
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
8.000
6.647
1.250
8.000
13.000
BN 169 1095641 prevailing...
1095641
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
10.000
8.376
1.500
10.000
17.000
BN 169 1095668 prevailing...
1095668
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
12.000
10.106
1.750
12.000
19.000
BN 169 1095676 prevailing...
1095676
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
14.000
11.835
2.000
14.000
22.000
BN 169 1095684 prevailing...
1095684
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
16.000
13.835
2.000
16.000
24.000
BN 169 3624498 prevailing...
3624498
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
18.000
15.294
2.500
18.000
27.000
BN 169 5504711 prevailing...
5504711
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
20.000
17.294
2.500
20.000
30.000
BN 169 3624499 prevailing...
3624499
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
22.000
19.294
2.500
22.000
32.000
BN 169 3624500 prevailing...
3624500
DIN 980 V
~ISO 7042
Steel 8
zinc plated blue
24.000
20.752
3.000
24.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 164 - Prevailing torque type hex lock nuts high type with polyamide inse...
Bossard Catalog
26.01.2023
BN 80598 - Lock washers small series (NFE 25-511 Z; Rip-Lock™), spring stee...
Bossard Catalog
25.03.2024
BN 4852 - Hexalobular (6 Lobe) socket head cap screws, fully threaded (ISO ...
Bossard Catalog
31.10.2023
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, blac...
Bossard Catalog
31.10.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 5242 - Prevailing torque type hex lock nuts all-metal (~DIN 980 V), A2
Bossard Catalog
26.01.2023
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
BN 4 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762), c...
Bossard Catalog
31.10.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
BN 1976 - Shim rings (DIN 988), Steel min. St 2K50 / DC01-C490, plain oiled
Bossard Catalog
31.10.2023
DIN 980 - Steel 8 zinc-plated
Böllhoff
26.10.2021
BN 40079 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 10, zinc plated blue
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表