目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 10766 - Hex weld nuts (DIN 929), stainless steel A4
Bossard Catalog
02 Specific Fastening Technologies
02.500 Welding technology
02.500.100 Welding nuts
02.500.100.10 Weld nuts
BN 31, BN 10766 Hex weld nuts
Powered by
CAD模型選擇
{bossard/02/02_500/02_500_100/02_500_100_10/bn_31_10766/bn_10766.prj},{NB=BN 10766 1716530 hex weld nut M6},{CNSORDERNO=1716530},{BNARTNR=1716530},{BNNORM1=DIN 929},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{GEW=M6},{D=6.000},{P=1.000},{B=0.900},{D2=8.000},{D3=8.000},{D4=6.300},{E=12.020},{H1=0.750},{H2=0.400},{M=5.000},{S=11.000},{VER=DIN 13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
B
Boundary dimensions +- 0.3
[mm]
D2
Diameter d11
[mm]
D3
Diameter H13
[mm]
D4
Diameter max.
[mm]
E
Width across corners min.
[mm]
H1
Boundary dimensions -0.2
[mm]
H2
Boundary dimensions -0.15
[mm]
M
Overall height h14
[mm]
S
Width across flat h13
[mm]
BN 10766 1715429 hex weld...
1715429
DIN 929
Stainless steel A4
3.000
2.459
0.500
0.800
4.500
4.500
3.150
8.150
0.550
0.250
3.000
7.500
BN 10766 1716093 hex weld...
1716093
DIN 929
Stainless steel A4
4.000
3.242
0.700
0.800
6.000
6.000
4.200
9.830
0.650
0.350
3.500
9.000
BN 10766 1716328 hex weld...
1716328
DIN 929
Stainless steel A4
5.000
4.134
0.800
0.800
7.000
7.000
5.250
10.950
0.700
0.400
4.000
10.000
BN 10766 1716530 hex weld...
1716530
DIN 929
Stainless steel A4
6.000
4.917
1.000
0.900
8.000
8.000
6.300
12.020
0.750
0.400
5.000
11.000
BN 10766 1716581 hex weld...
1716581
DIN 929
Stainless steel A4
8.000
6.647
1.250
1.000
10.500
10.500
8.400
15.380
0.900
0.500
6.500
14.000
BN 10766 1716654 hex weld...
1716654
DIN 929
Stainless steel A4
10.000
8.376
1.500
1.250
12.500
12.500
10.500
18.740
1.150
0.650
8.000
17.000
BN 10766 3212509 hex weld...
3212509
DIN 929
Stainless steel A4
12.000
10.106
1.750
1.250
14.800
14.800
12.600
20.910
1.400
0.800
10.000
19.000
BN 10766 3212511 hex weld...
3212511
DIN 929
Stainless steel A4
16.000
13.835
2.000
1.500
18.800
18.800
16.800
26.510
1.800
1.000
13.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表