您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1015 - Slotted flat countersunk head thread cutting screws with tapping screw thread type 1, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.30 Self-cutting screws for metal
BN 1015 Slotted flat countersunk head thread cutting screws with tapping screw thread type 1
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_30/bn_1015/bn_1015.prj},{NB=BN 1015 1381385 slotted pan head thread cutting screw ST 3.5x9.5},{CNSORDERNO=1381385},{BNARTNR=1381385},{BNNORM1=},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{D=3.5},{P=1.300},{L=9.5},{DK=6.800},{K=2.100},{A=1.300},{N=1.000},{R=1.400},{T=0.600},{Y=3.200},{LOCHDURCHMESS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height ~
[mm]
N
Width of slot
[mm]
T
Depth of the driving feature
[mm]
LOCHDURCHMESS
[mm]
BN 1015 1381350 slotted p...
1381350
Steel, case hardened 450 ...
zinc plated blue
2.2
1.630
0.800
6.5
4.300
1.300
0.600
0.400
1.800
BN 1015 1381369 slotted p...
1381369
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.100
6.5
5.500
1.700
0.800
0.500
2.500
BN 1015 1381377 slotted p...
1381377
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.100
9.5
5.500
1.700
0.800
0.500
2.500
BN 1015 1398652 slotted p...
1398652
Steel, case hardened 450 ...
zinc plated blue
2.9
2.180
1.100
13.0
5.500
1.700
0.800
0.500
2.500
BN 1015 1381385 slotted p...
1381385
Steel, case hardened 450 ...
zinc plated blue
3.5
2.640
1.300
9.5
6.800
2.100
1.000
0.600
3.000
BN 1015 1381393 slotted p...
1381393
Steel, case hardened 450 ...
zinc plated blue
3.5
2.640
1.300
13.0
6.800
2.100
1.000
0.600
3.000
BN 1015 1398768 slotted p...
1398768
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.300
9.5
7.500
2.300
1.000
0.700
3.500
BN 1015 1381407 slotted p...
1381407
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.300
16.0
7.500
2.300
1.000
0.700
3.500
BN 1015 1381415 slotted p...
1381415
Steel, case hardened 450 ...
zinc plated blue
3.9
2.920
1.300
19.0
7.500
2.300
1.000
0.700
3.500
BN 1015 1381431 slotted p...
1381431
Steel, case hardened 450 ...
zinc plated blue
4.2
3.100
1.400
13.0
8.100
2.500
1.200
0.750
3.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表