您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BK38.0008 - Klemmhebelschrauben, SAFETY, verstellbar, Kunststoff, Gewinde Stahl verzinkt
Bäcker
PlacoGrip Bedienelemente
Klemmhebel, Spannhebel und Exzenterhebel
Powered by
CAD模型選擇
{baecker/placogrip_bedienelemente/klemmhebel_spannhebel_und_exzenterhebel/bk38_0008.prj},{NB=BK38.0008.065080030},{SHA256=qOXtTO4jjk1urliT4Mz/bN2lOjQXqpYCDlpn3Ror5CU=},{INAME=bk38_0008_065080030},{NAME=bk38_0008_065080030},{ID=bk38_0008_065080030},{ARTNR=BK38.0008.065080030},{DESC=Klemmhebelschrauben, SAFETY, verstellbar, Kunststoff, Gewinde Stahl verzinkt},{D=20},{KLEINH=37},{H=56},{D1=M 8},{KLEIND=15},{S=30},{L=75.0},{R=65}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Artikelnummter
ⁿ/ₐ
DESC
Bezeichnung
ⁿ/ₐ
D
Durchmesser (D)
[mm]
KLEINH
Höhe Hebel (h)
[mm]
H
Gesamthöhe (H)
[mm]
D1
Gewinde (d1)
ⁿ/ₐ
KLEIND
Durchmesser(d)
[mm]
S
Schraubenlänge (S)
[mm]
L
Länge Hebel (L)
[mm]
R
Wirksamer Hebel (R)
[mm]
BK38.0008.042060010
BK38.0008.042060010
Klemmhebelschrauben, SAFE...
16
27
40
M 6
12
10
50.0
42
BK38.0008.042060020
BK38.0008.042060020
Klemmhebelschrauben, SAFE...
16
27
40
M 6
12
20
50.0
42
BK38.0008.065080015
BK38.0008.065080015
Klemmhebelschrauben, SAFE...
20
37
56
M 8
15
15
75.0
65
BK38.0008.065080020
BK38.0008.065080020
Klemmhebelschrauben, SAFE...
20
37
56
M 8
15
20
75.0
65
BK38.0008.065080030
BK38.0008.065080030
Klemmhebelschrauben, SAFE...
20
37
56
M 8
15
30
75.0
65
BK38.0008.080100020
BK38.0008.080100020
Klemmhebelschrauben, SAFE...
25
48
70
M 10
20
20
92.5
80
BK38.0008.080100030
BK38.0008.080100030
Klemmhebelschrauben, SAFE...
25
48
70
M 10
20
30
92.5
80
BK38.0008.080100040
BK38.0008.080100040
Klemmhebelschrauben, SAFE...
25
48
70
M 10
20
40
92.5
80
BK38.0008.080120030
BK38.0008.080120030
Klemmhebelschrauben, SAFE...
25
48
70
M 12
20
30
92.5
80
BK38.0008.080120050
BK38.0008.080120050
Klemmhebelschrauben, SAFE...
25
48
70
M 12
20
50
92.5
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0269 - Adjustable Handles Modern Design Style, plastic, bolts and internal...
KIPP USA
21.05.2024
18000323000 - Zinc die-cast clamping lever screw, adjustable, slim design
SToxxparts
31.05.2022
18000257000 - Adjustable safety clamping lever screw/plastic
SToxxparts
31.05.2022
K0117 - Adjustable Handles Classic Ball Style, Zinc, bolts and internal com...
KIPP USA
21.05.2024
K0252 - Adjustable Handles ECO external thread
KIPP USA
21.05.2024
K1743 - Clamping levers, plastic, optically detectable with male thread
KIPP USA
21.05.2024
BK38.0302 - Clamping lever screws, adjustable, plastic, thread steel
Bäcker
04.08.2022
GN 926 - Clamping levers with eccentrical cam with threaded stud, Type A wi...
JW Winco
02.04.2024
M - Nut
Gates Tube Fittings
27.11.2023
K0270 - Adjustable Handles Modern Design Style, plastic, bolts and internal...
KIPP USA
21.05.2024
K1701 - Clamping lever, plastic with extended collar with male thread, stee...
KIPP USA
21.05.2024
BK38.0233.INOX - Clamping lever screws, adjustable, die-cast zinc chromium-...
Bäcker
04.08.2022
Clamping lever - Clamping lever
RK Rose+Krieger
25.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表