Bimetallic thermometers, connection on rear, class 1.0
Riegler
Pneumatic products
Pressure and temperature measurement
Thermometers
Industrial type
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/thermometer/industrieausfuehrung/bimetallthermometer_a_h_klasse_1_0.prj},{NB=5207},{ARTNR=5207},{AB=0 °C bis 120 °C},{TL=100},{D=100.0},{G=1/2},{G11=20.955},{P11=1.814}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
AB
Indicating range
ⁿ/ₐ
TL
Stem length
[mm]
D
Diameter
[mm]
G
Thread
ⁿ/ₐ
5201
5201
-30 °C to 50 °C
63
100.0
1/2
5202
5202
0 °C to 120 °C
63
100.0
1/2
5203
5203
0 °C to 160 °C
63
100.0
1/2
5204
5204
0 °C to 200 °C
63
100.0
1/2
5206
5206
-30 °C to 50 °C
100
100.0
1/2
5207
5207
0 °C to 120 °C
100
100.0
1/2
5208
5208
0 °C to 160 °C
100
100.0
1/2
5209
5209
0 °C to 200 °C
100
100.0
1/2
5210
5210
0 °C to 250 °C
100
100.0
1/2
5211
5211
-30 °C to 50 °C
160
100.0
1/2
5212
5212
0 °C to 120 °C
160
100.0
1/2
5214
5214
0 °C to 200 °C
160
100.0
1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表