您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
BIF-V - High speed
THK
进给丝杠
Ball Screw (New classification)
Positioning Ball Screw
Preload
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw_2/positioning/preload/rev2_simple_nut_bif_v_asmtab.prj},{NB=BIF3212V-7RRG0+166LC0_000_rev},{IDNR=0},{TP=BIF series},{MN=BIF3212V-7},{MN2=BIF 3212-7},{LEAD=10},{QZ=},{TS=RR},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{OLS=166},{AXC=G0},{ACC=C0},{D=32},{L=146.000},{EL=3050.000},{C0=1600.000},{C1=1800.000},{C2=2200.000},{C3=2500.000},{C5=2800.000},{C7=3200.000},{E=64.000},{E1=53.000},{F=25.000},{F1=25.000},{N=9.000},{H=13.000},{E2=19.000},{E3=16.000},{PN=0.000},{SEM=0},{Q=31.000},{PPATH=simple_nut_bif_v_asmtpl.prj},{RD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
公称型号
ⁿ/ₐ
ST
行程
[mm]
NL
Nut length
[mm]
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
Effective thread part
[mm]
NETP
Non-effective thread part (both sides) (Note 1
[mm]
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
BIF1604V-5RRG0+63LC0
BIF1604V-5
0.0
53.000
0.000
0.000
53.000
5.000
Overall thread lenght is ...
-
BIF1605V-5RRG0+66LC0
BIF1605V-5
0.0
56.000
0.000
0.000
56.000
5.000
Overall thread lenght is ...
-
BIF2004V-10RRG0+83LC0
BIF2004V-10
0.0
73.000
0.000
0.000
73.000
5.000
Overall thread lenght is ...
-
BIF2004V-5RRG0+59LC0
BIF2004V-5
0.0
49.000
0.000
0.000
49.000
5.000
Overall thread lenght is ...
-
BIF2005V-10RRG0+96LC0
BIF2005V-10
0.0
86.000
0.000
0.000
86.000
5.000
Overall thread lenght is ...
-
BIF2005V-5RRG0+66LC0
BIF2005V-5
0.0
56.000
0.000
0.000
56.000
5.000
Overall thread lenght is ...
-
BIF2010V-5RRG0+110LC0
BIF2010V-5
0.0
90.000
0.000
0.000
90.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
BIF2504V-10RRG0+82LC0
BIF2504V-10
0.0
72.000
0.000
0.000
72.000
5.000
Overall thread lenght is ...
-
BIF2504V-5RRG0+58LC0
BIF2504V-5
0.0
48.000
0.000
0.000
48.000
5.000
Overall thread lenght is ...
-
BIF2505V-10RRG0+95LC0
BIF2505V-10
0.0
85.000
0.000
0.000
85.000
5.000
Overall thread lenght is ...
-
BIF2505V-5RRG0+65LC0
BIF2505V-5
0.0
55.000
0.000
0.000
55.000
5.000
Overall thread lenght is ...
-
BIF2506V-10RRG0+110LC0
BIF2506V-10
0.0
98.000
0.000
0.000
98.000
6.000
Overall thread lenght is ...
-
BIF2506V-5RRG0+74LC0
BIF2506V-5
0.0
62.000
0.000
0.000
62.000
6.000
Overall thread lenght is ...
-
BIF2508V-10RRG0+146LC0
BIF2508V-10
0.0
130.000
0.000
0.000
130.000
8.000
Overall thread lenght is ...
-
BIF2508V-5RRG0+98LC0
BIF2508V-5
0.0
82.000
0.000
0.000
82.000
8.000
Overall thread lenght is ...
-
BIF2508V-7RRG0+114LC0
BIF2508V-7
0.0
98.000
0.000
0.000
98.000
8.000
Overall thread lenght is ...
-
BIF2510V-5RRG0+120LC0
BIF2510V-5
0.0
100.000
0.000
0.000
100.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
BIF2805V-10RRG0+99LC0
BIF2805V-10
0.0
89.000
0.000
0.000
89.000
5.000
Overall thread lenght is ...
-
BIF2805V-5RRG0+69LC0
BIF2805V-5
0.0
59.000
0.000
0.000
59.000
5.000
Overall thread lenght is ...
-
BIF2806V-10RRG0+116LC0
BIF2806V-10
0.0
104.000
0.000
0.000
104.000
6.000
Overall thread lenght is ...
-
BIF2806V-5RRG0+80LC0
BIF2806V-5
0.0
68.000
0.000
0.000
68.000
6.000
Overall thread lenght is ...
-
BIF2810V-3RRG0+108LC0
BIF2810V-3
0.0
88.000
0.000
0.000
88.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
BIF3205V-10RRG0+96LC0
BIF3205V-10
0.0
86.000
0.000
0.000
86.000
5.000
Overall thread lenght is ...
-
BIF3205V-5RRG0+66LC0
BIF3205V-5
0.0
56.000
0.000
0.000
56.000
5.000
Overall thread lenght is ...
-
BIF3206V-10RRG0+111LC0
BIF3206V-10
0.0
99.000
0.000
0.000
99.000
6.000
Overall thread lenght is ...
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表