BH29J M - Positioning pin - shoulder less type, stop screw short type, ring groove type/notch type - for ordinary grade fixtures - front end shape selection type
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/bh29j_m.prj},{NB=BH29KG-D20-P22-H5-L5-A30},{SC=BH29KG},{TYPE=RING-GROOVED},{SHAPE=Polygonal shape},{MQ=SCM435},{HARDNESS=Quenching hardness 33~38HRC, coating hardness 850HV~},{ST=Hard chrome plating with a thickness of 3-5μm},{FES=},{D=20},{D1=20},{DT=0/-0.021},{P=22.00},{H=5.0},{L=5},{LL=[5:12/1]},{A=30},{E=0},{R=8.0},{DD=17},{V1=8},{V2=0.0},{V3=0.0},{HH=0.0},{ASS=M6},{KD=},{KWC=},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
SHAPE
shape
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
D
Dg6
[mm]
DT
Tolerance of D
[mm]
R
[mm]
W
(W)
[mm]
DD
d
[mm]
V1
[mm]
V2
[mm]
V3
[mm]
HH
h
[mm]
ASS
Applicable stop screws
ⁿ/ₐ
BH29JE-D6-P8-H2-L5-A30
BH29JE-D6-P8-H2-L5-A30
BH29JE
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
-
6
0/-0.012
3.0
0
4
6
0.0
0.0
0.0
M5
BH29JE-D8-P10-H2-L5-A30
BH29JE-D8-P10-H2-L5-A30
BH29JE
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
-
8
0/-0.015
4.0
0
5
6
0.0
0.0
0.0
M5
BH29JE-D10-P12-H2-L5-A30
BH29JE-D10-P12-H2-L5-A30
BH29JE
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
-
10
0/-0.015
4.0
0
7
6
0.0
0.0
0.0
M5
BH29JE-D12-P14-H2-L5-A30
BH29JE-D12-P14-H2-L5-A30
BH29JE
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
-
12
0/-0.018
6.0
0
9
8
0.0
0.0
0.0
M6
BH29JE-D16-P18-H2-L5-A30
BH29JE-D16-P18-H2-L5-A30
BH29JE
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
-
16
0/-0.018
8.0
0
13
8
0.0
0.0
0.0
M6
BH29JE-D20-P22-H2-L5-A30
BH29JE-D20-P22-H2-L5-A30
BH29JE
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
-
20
0/-0.021
8.0
0
17
8
0.0
0.0
0.0
M6
BH29JG-D6-P8-H2-L5-A30
BH29JG-D6-P8-H2-L5-A30
BH29JG
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
6
0/-0.012
3.0
0
4
6
0.0
0.0
0.0
M5
BH29JG-D8-P10-H2-L5-A30
BH29JG-D8-P10-H2-L5-A30
BH29JG
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
8
0/-0.015
4.0
0
5
6
0.0
0.0
0.0
M5
BH29JG-D10-P12-H2-L5-A30
BH29JG-D10-P12-H2-L5-A30
BH29JG
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
10
0/-0.015
4.0
0
7
6
0.0
0.0
0.0
M5
BH29JG-D12-P14-H2-L5-A30
BH29JG-D12-P14-H2-L5-A30
BH29JG
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
12
0/-0.018
6.0
0
9
8
0.0
0.0
0.0
M6
BH29JG-D16-P18-H2-L5-A30
BH29JG-D16-P18-H2-L5-A30
BH29JG
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
16
0/-0.018
8.0
0
13
8
0.0
0.0
0.0
M6
BH29JG-D20-P22-H2-L5-A30
BH29JG-D20-P22-H2-L5-A30
BH29JG
RING-GROOVED
circular type
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
20
0/-0.021
8.0
0
17
8
0.0
0.0
0.0
M6
BH29KE-D6-P8-H5-L5-A30
BH29KE-D6-P8-H5-L5-A30
BH29KE
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
-
6
0/-0.012
3.0
3
4
6
0.0
0.0
0.0
M5
BH29KE-D8-P10-H5-L5-A30
BH29KE-D8-P10-H5-L5-A30
BH29KE
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
-
8
0/-0.015
4.0
4
5
6
0.0
0.0
0.0
M5
BH29KE-D10-P12-H5-L5-A30
BH29KE-D10-P12-H5-L5-A30
BH29KE
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
-
10
0/-0.015
4.0
4
7
6
0.0
0.0
0.0
M5
BH29KE-D12-P14-H5-L5-A30
BH29KE-D12-P14-H5-L5-A30
BH29KE
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
-
12
0/-0.018
6.0
6
9
8
0.0
0.0
0.0
M6
BH29KE-D16-P18-H5-L5-A30
BH29KE-D16-P18-H5-L5-A30
BH29KE
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
-
16
0/-0.018
8.0
8
13
8
0.0
0.0
0.0
M6
BH29KE-D20-P22-H5-L5-A30
BH29KE-D20-P22-H5-L5-A30
BH29KE
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
-
20
0/-0.021
8.0
9
17
8
0.0
0.0
0.0
M6
BH29KG-D6-P8-H5-L5-A30
BH29KG-D6-P8-H5-L5-A30
BH29KG
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
6
0/-0.012
3.0
3
4
6
0.0
0.0
0.0
M5
BH29KG-D8-P10-H5-L5-A30
BH29KG-D8-P10-H5-L5-A30
BH29KG
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
8
0/-0.015
4.0
4
5
6
0.0
0.0
0.0
M5
BH29KG-D10-P12-H5-L5-A30
BH29KG-D10-P12-H5-L5-A30
BH29KG
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
10
0/-0.015
4.0
4
7
6
0.0
0.0
0.0
M5
BH29KG-D12-P14-H5-L5-A30
BH29KG-D12-P14-H5-L5-A30
BH29KG
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
12
0/-0.018
6.0
6
9
8
0.0
0.0
0.0
M6
BH29KG-D16-P18-H5-L5-A30
BH29KG-D16-P18-H5-L5-A30
BH29KG
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
16
0/-0.018
8.0
8
13
8
0.0
0.0
0.0
M6
BH29KG-D20-P22-H5-L5-A30
BH29KG-D20-P22-H5-L5-A30
BH29KG
RING-GROOVED
Polygonal shape
SCM435
Quenching hardness 33~38H...
Hard chrome plating with ...
20
0/-0.021
8.0
9
17
8
0.0
0.0
0.0
M6
BH29LE-D6-P8-H2-L10-A30
BH29LE-D6-P8-H2-L10-A30
BH29LE
Incision type
circular type
SCM435
Quenching hardness 33~38H...
-
6
0/-0.012
3.0
0
0
0
5.5
2.5
1.0
M4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성