目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
BG100 - Socket
Global Connector Technology
Board to Board Connector
2.54 mm
Socket
BG100
Powered by
CAD模型選擇
{gct/b_t_b_connector/2_54mm/socket/bg100/bg100_asmtab.prj},{NB=BG100-02-A-N-D},{OCX=BG100},{NOC=2},{CP=A},{IM=N},{PO=D},{WEB=https://gct.co/connector/BG100},{PPATH=parts/bg100_asmtpl.prj},{REV=E3},{REVDAT=16.11.2017},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
OC
Order code
ⁿ/ₐ
A
[mm]
B
[mm]
REV
Revision
ⁿ/ₐ
REVDAT
Revision Date
ⁿ/ₐ
BG100-02-A-N-D
BG100-02-A-N-D
2.54
5.08
E3
16.11.2017
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表