目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bell-Shaped Suction Cups SAXM - SAXM 60 ED-85 NPT3/8-IG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Bell-Shaped Suction Cups SAXM
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/glockensauggreifer_saxm/10_01_19_00066.prj},{NB=SCHMALZ 10.01.19.00066 SAXM 60 ED-85 NPT3/8-IG},{NAME=10_01_19_00066},{INAME=10_01_19_00066},{SHA256=im70yG+b6vzPO//Z1PON0DzhoTELQWKOjfyGJvFpLLk=},{NNCUSTOM=SAXM 60 ED-85 NPT3/8-IG},{NTCUSTOM=Glockensauggreifer (rund)},{NBCUSTOM=SAXM 60 ED-85 NPT3/8-IG},{LINACUSTOM=SAXM 60 ED-85 NPT3/8-IG},{ARTNR=10.01.19.00066},{C124=6.1},{C1688=69.7},{C614=61.5},{C132=NPT3/8-IG},{C117=45.3},{C133=14},{C140=22},{C171=10.9},{C556=154},{C681=85},{C682=155},{C683=24.2},{C462=30},{C455=6},{C946=60},{C2195=NPT3/8-IG},{C1432=0},{C444=Elastodur},{C445=85},{C575=36.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C124
dn
[mm]
C1688
Dmax(S)
[mm]
C614
Ds
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C946
Baugröße
ⁿ/ₐ
C2195
Connection
ⁿ/ₐ
C1432
Faltenanzahl
ⁿ/ₐ
C444
Saugerwerkstoff
ⁿ/ₐ
C445
Werkstoffhärte
[°Sh]
C575
Weight
[g]
SCHMALZ 10.01.19.00066 SA...
10_01_19_00066
SAXM 60 ED-85 NPT3/8-IG
Glockensauggreifer (rund)
SAXM 60 ED-85 NPT3/8-IG
SAXM 60 ED-85 NPT3/8-IG
10.01.19.00066
6.1
69.7
61.5
NPT3/8-IG
45.3
14
22
10.9
154
85
155
24.2
30
6
60
NPT3/8-IG
0
Elastodur
85
36.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表