BB83A - Strut clamps, for photoelectric sensors, same hole type/screw hole type
HEFA
28-strut-base-fixing-clip
Powered by
CAD모델 선택
{hefa/28-strut-base-fixing-clip/bb83a_b.prj},{NB=BB83AU-D15},{SC=BB83AU},{DH7=15},{CD=16},{A=28},{B=19},{F=11.0},{F1=10.3},{W=1.5},{M=M5},{MM=5},{K=5.5},{INFOTEXT=website},{PPATH=zhizhu/bb83a_b/assemblies/bb83a_b_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
ANNEX
annex(screw)
ⁿ/ₐ
DH7
[mm]
TOL
DH7 tolerance
[mm]
SN
Size/Quantity (Clamping Screws)
ⁿ/ₐ
CODE
Correspondence Code (Clamping Screw)
ⁿ/ₐ
SN2
Sensor mounting screws
ⁿ/ₐ
A
[mm]
B
[mm]
F
[mm]
F1
[mm]
W
[mm]
M
ⁿ/ₐ
K
[mm]
INFOTEXT
ⁿ/ₐ
BB83AF-D10
BB83AF-D10
BB83AF
Through-hole type
SS400
Blackening
BM01AF
10
+0.015~0
M4×12 1piece
BM01AF
BM01AF-M3-L30 2pieces
22
13
8.0
7.8
1.5
M4
4.5
website
BB83AF-D12
BB83AF-D12
BB83AF
Through-hole type
SS400
Blackening
BM01AF
12
+0.018~0
M5×16 1piece
BM01AF
BM01AF-M3-L35 2pieces
25
16
9.5
8.8
1.5
M5
5.5
website
BB83AF-D15
BB83AF-D15
BB83AF
Through-hole type
SS400
Blackening
BM01AF
15
+0.018~0
M5×16 1piece
BM01AF
BM01AF-M3-L35 2pieces
28
19
11.0
10.3
1.5
M5
5.5
website
BB83AN-D10
BB83AN-D10
BB83AN
Through-hole type
SS400
Electroless nickel platin...
BM01AU
10
+0.015~0
M4×12 1piece
BM01AU
BM01AU-M3-L30 2pieces
22
13
8.0
7.8
1.5
M4
4.5
website
BB83AN-D12
BB83AN-D12
BB83AN
Through-hole type
SS400
Electroless nickel platin...
BM01AU
12
+0.018~0
M5×16 1piece
BM01AU
BM01AU-M3-L35 2pieces
25
16
9.5
8.8
1.5
M5
5.5
website
BB83AN-D15
BB83AN-D15
BB83AN
Through-hole type
SS400
Electroless nickel platin...
BM01AU
15
+0.018~0
M5×16 1piece
BM01AU
BM01AU-M3-L35 2pieces
28
19
11.0
10.3
1.5
M5
5.5
website
BB83AB-D10
BB83AB-D10
BB83AB
Through-hole type
A6063
Black anodized
BM01AF
10
+0.015~0
M4×12 1piece
BM01AF
BM01AU-M2.6-L14 2pieces
22
13
8.0
7.8
1.5
M4
4.5
website
BB83AB-D12
BB83AB-D12
BB83AB
Through-hole type
A6063
Black anodized
BM01AF
12
+0.018~0
M5×16 1piece
BM01AF
BM01AU-M2.6-L14 2pieces
25
16
9.5
8.8
1.5
M5
5.5
website
BB83AB-D15
BB83AB-D15
BB83AB
Through-hole type
A6063
Black anodized
BM01AF
15
+0.018~0
M5×16 1piece
BM01AF
BM01AU-M2.6-L14 2pieces
28
19
11.0
10.3
1.5
M5
5.5
website
BB83AW-D10
BB83AW-D10
BB83AW
Through-hole type
A6063
Natural anodizing
BM01AU
10
+0.015~0
M4×12 1piece
BM01AU
BM01AU-M3-L30 2pieces
22
13
8.0
7.8
1.5
M4
4.5
website
BB83AW-D12
BB83AW-D12
BB83AW
Through-hole type
A6063
Natural anodizing
BM01AU
12
+0.018~0
M5×16 1piece
BM01AU
BM01AU-M3-L35 2pieces
25
16
9.5
8.8
1.5
M5
5.5
website
BB83AW-D15
BB83AW-D15
BB83AW
Through-hole type
A6063
Natural anodizing
BM01AU
15
+0.018~0
M5×16 1piece
BM01AU
BM01AU-M3-L35 2pieces
28
19
11.0
10.3
1.5
M5
5.5
website
BB83AU-D10
BB83AU-D10
BB83AU
Through-hole type
SUS304
-
BM01AU
10
+0.015~0
M4×12 1piece
BM01AU
BM01AU-M3-L30 2pieces
22
13
8.0
7.8
1.5
M4
4.5
website
BB83AU-D12
BB83AU-D12
BB83AU
Through-hole type
SUS304
-
BM01AU
12
+0.018~0
M5×16 1piece
BM01AU
BM01AU-M3-L35 2pieces
25
16
9.5
8.8
1.5
M5
5.5
website
BB83AU-D15
BB83AU-D15
BB83AU
Through-hole type
SUS304
-
BM01AU
15
+0.018~0
M5×16 1piece
BM01AU
BM01AU-M3-L35 2pieces
28
19
11.0
10.3
1.5
M5
5.5
website
BB83BF-D10
BB83BF-D10
BB83BF
Screw hole type
SS400
Blackening
BM01AF
10
+0.015~0
M4×12 1piece
BM01AF
BM01AF-M3-L30 2pieces
22
13
8.0
7.8
1.5
M4
4.5
website
BB83BF-D12
BB83BF-D12
BB83BF
Screw hole type
SS400
Blackening
BM01AF
12
+0.018~0
M5×16 1piece
BM01AF
BM01AF-M3-L35 2pieces
25
16
9.5
8.8
1.5
M5
5.5
website
BB83BF-D15
BB83BF-D15
BB83BF
Screw hole type
SS400
Blackening
BM01AF
15
+0.018~0
M5×16 1piece
BM01AF
BM01AF-M3-L35 2pieces
28
19
11.0
10.3
1.5
M5
5.5
website
BB83BN-D10
BB83BN-D10
BB83BN
Screw hole type
SS400
Electroless nickel platin...
BM01AU
10
+0.015~0
M4×12 1piece
BM01AU
BM01AU-M2.6-L14 2pieces
22
13
8.0
7.8
1.5
M4
4.5
website
BB83BN-D12
BB83BN-D12
BB83BN
Screw hole type
SS400
Electroless nickel platin...
BM01AU
12
+0.018~0
M5×16 1piece
BM01AU
BM01AU-M2.6-L14 2pieces
25
16
9.5
8.8
1.5
M5
5.5
website
BB83BN-D15
BB83BN-D15
BB83BN
Screw hole type
SS400
Electroless nickel platin...
BM01AU
15
+0.018~0
M5×16 1piece
BM01AU
BM01AU-M2.6-L14 2pieces
28
19
11.0
10.3
1.5
M5
5.5
website
BB83BB-D10
BB83BB-D10
BB83BB
Screw hole type
A6063
Black anodized
BM01AF
10
+0.015~0
M4×12 1piece
BM01AF
BM01AU-M2.6-L14 2pieces
22
13
8.0
7.8
1.5
M4
4.5
website
BB83BB-D12
BB83BB-D12
BB83BB
Screw hole type
A6063
Black anodized
BM01AF
12
+0.018~0
M5×16 1piece
BM01AF
BM01AU-M2.6-L14 2pieces
25
16
9.5
8.8
1.5
M5
5.5
website
BB83BB-D15
BB83BB-D15
BB83BB
Screw hole type
A6063
Black anodized
BM01AF
15
+0.018~0
M5×16 1piece
BM01AF
BM01AU-M2.6-L14 2pieces
28
19
11.0
10.3
1.5
M5
5.5
website
BB83BW-D10
BB83BW-D10
BB83BW
Screw hole type
A6063
Natural anodizing
BM01AU
10
+0.015~0
M4×12 1piece
BM01AU
BM01AU-M2.6-L14 2pieces
22
13
8.0
7.8
1.5
M4
4.5
website
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성