Ball valves with blue steel lever, lightweight type, female/male thread
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves
With steel lever
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelhaehne/mit_stahlhebel/kugelhahn_mit_blauem_stahlhebel_igag.prj},{NB=331.05-B-1},{IDNR=},{ARTNR=331.05-B},{V=1},{G=3/4},{DN=20},{PN=40},{A=105.0},{B=48.4},{L=69.5},{NDM=26.441},{TYPE=4},{E=10.5},{F=10.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
DN
[mm]
PN
[bar]
A
[mm]
B
[mm]
L
[mm]
E
[mm]
F
[mm]
331.02-B
331.02-B
1/4
8
40
85.0
37.2
51.0
9.4
12.0
331.03-B
331.03-B
3/8
10
40
85.0
37.2
53.0
8.6
12.0
331.04-B
331.04-B
1/2
15
40
85.0
44.1
59.8
9.5
9.5
331.05-B
331.05-B
3/4
20
40
105.0
48.4
69.5
10.5
10.5
331.06-B
331.06-B
1
25
40
105.0
52.3
78.8
12.0
12.0
331.07-B
331.07-B
1 1/4
32
40
130.0
63.1
91.5
13.0
13.5
331.08-B
331.08-B
1 1/2
40
40
130.0
69.1
104.0
14.5
14.5
331.09-B
331.09-B
2
50
40
165.0
83.4
121.0
16.5
16.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表