Ball valves, angle type, male/male thread
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves
Angle pattern
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelhaehne/eckform/kugelhahn_eckform_agag.prj},{NB=350.403-1},{IDNR=},{ARTNR=350.403},{V=1},{G=R 1/2},{DN=15},{PN=40},{A=47.0},{B=38.0},{F=35.0},{E=37.0},{C=31.0},{TYPE=1},{NDM=20.955}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
DN
[mm]
PN
[bar]
A
[mm]
B
[mm]
F
[mm]
E
[mm]
C
C Ø
[mm]
350.403
350.403
R 1/2
15
40
47.0
38.0
35.0
37.0
31.0
350.404
350.404
R 3/4
20
40
56.0
46.0
40.0
43.0
38.5
350.405
350.405
R 1
25
40
56.0
50.0
48.0
51.0
48.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表