您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
B220UO-HA226.13K S55302-M223-C149
Siemens Building Technologies AMERICAS Portfolio
HVAC products
valvesandactuators
Rotary valves
Butterfly valves
B220UO-HA226.13K
Powered by
CAD模型選擇
{siemens_bt_us/hvacproducts/valvesandactuators/rotaryvalves/butterflyvalves/b220uoha22613k/b220uo-ha226_13k_s55302-m223-c149.prj},{NB=B220UO-HA226.13K 20 2W UC 120V 2P 13KNO},{SA810ID03=S55302-M223-C149},{LODLEVEL=MIN},{SA700ID006=7144.0},{SA700ID28=MIN},{SA700ID008=250},{SA700ID08=MIN},{SA700ID033=-20.0},{SA700ID007=250.0},{SA400ID03=MIN},{SA71012ID04=0.00},{SA71012ID05=0.0},{SA71012ID06=0.00},{SA71012ID08=0.000},{SA740ID03=MIN},{SA810ID06=MIN},{SA700ID07=250.00},{SA700ID04_=13},{SA010ID04=Siemens Building Technologies AMERICAS Portfolio},{PREVIEW=../../bilder/a6v11952792.png},{SA700ID26=B220UO-HA226.13K 20 2W UC 120V 2P 13KNO},{SA110ID05=B220UO-HA226.13K},{SA100ID04=shut-off and control valve assemblies}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA110ID05
Type (ASN)
ⁿ/ₐ
SA700ID04
Valve assembly type
ⁿ/ₐ
SA700ID008
max. operating pressure
[psi]
SA700ID033
Minimum operating temperature TB
[F]
SA700ID007
max. operating temperature
[F]
SA71012ID04
Width
[Inch]
SA71012ID05
Depth
[Inch]
SA71012ID06
Height
[Inch]
SA71012ID08
Weight
[lb]
SA740ID03
Zertification
ⁿ/ₐ
SA810ID04
Zertification
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Units of quantity
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
SA010ID08
Global Location Number GLN for manufacturer identification
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
S55302-M223-C149
Siemens Building Technolo...
B220UO-HA226.13K
control valve assemblies ...
250
-20.0
250.0
0.00
0.0
0.00
0.000
S55302-M223-C149
High Temp Industrial Butt...
PCE
20210514
7612914000000
Absperrklappe
EC010910
IfcValve.REGULATING
23-27 31 17
Butterfly Valves
Pr_65_54_95_97
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表