B17M & B18M - Thermoplastic Bearings
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Bearings
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/bearings/mi44.prj},{NB=B17M-20},{PN=B17M-20},{DES=Thermoplastic Bearing - Sleeve},{CN=Master Inch/Metric Catalog},{CP=I44},{MAT=Thermoplastic},{D=12},{OD=14.0},{C=-},{C1=0.0},{B=11.0},{E=-},{E1=0.00},{ID=12.102},{ID1=12.032},{HB=14.018},{HB1=14.000},{SS=12.000},{SS1=11.957},{TYP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Bore Diameter Ød
[mm]
OD
Outside Diameter ØD
[mm]
C
Flange Outside Diameter ØC
[mm]
B
Bearing Length
[mm]
E
Flange Thickness (+0/-.140)
[mm]
ID
Max. Inside Diameter After Press Fit
[mm]
ID1
Min. Inside Diameter After Press Fit
[mm]
HB
Max. Housing Bore
[mm]
HB1
Min. Housing Bore
[mm]
SS
Max. Shaft Size
[mm]
SS1
Min. Shaft Size
[mm]
B17M-1
B17M-1
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
3
4.5
-
3.0
-
3.054
3.014
4.512
4.500
3.000
2.975
B17M-2
B17M-2
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
3
4.5
-
5.0
-
3.054
3.014
4.512
4.500
3.000
2.975
B17M-3
B17M-3
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
4
5.5
-
4.0
-
4.068
4.020
5.512
5.500
4.000
3.970
B17M-4
B17M-4
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
4
5.5
-
6.0
-
4.068
4.020
5.512
5.500
4.000
3.970
B17M-5
B17M-5
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
5
7.0
-
5.0
-
5.068
5.020
7.015
7.000
5.000
4.970
B17M-6
B17M-6
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
6
8.0
-
6.0
-
6.068
6.020
8.015
8.000
6.000
5.970
B17M-7
B17M-7
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
6
8.0
-
8.0
-
6.068
6.020
8.015
8.000
6.000
5.970
B17M-8
B17M-8
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
6
8.0
-
10.0
-
6.068
6.020
8.015
8.000
6.000
5.970
B17M-9
B17M-9
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
7
9.0
-
12.0
-
7.083
7.025
9.015
9.000
7.000
6.964
B17M-10
B17M-10
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
8
10.0
-
5.5
-
8.083
8.025
10.015
10.000
8.000
7.964
B17M-11
B17M-11
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
8
10.0
-
7.5
-
8.083
8.025
10.015
10.000
8.000
7.964
B17M-12
B17M-12
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
8
10.0
-
10.0
-
8.083
8.025
10.015
10.000
8.000
7.964
B17M-13
B17M-13
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
10
12.0
-
6.0
-
10.083
10.025
12.018
12.000
10.000
9.964
B17M-14
B17M-14
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
10
12.0
-
9.0
-
10.083
10.025
12.018
12.000
10.000
9.964
B17M-15
B17M-15
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
10
12.0
-
10.0
-
10.083
10.025
12.018
12.000
10.000
9.964
B17M-16
B17M-16
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
10
12.0
-
12.0
-
10.083
10.025
12.018
12.000
10.000
9.964
B17M-17
B17M-17
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
10
12.0
-
15.0
-
10.083
10.025
12.018
12.000
10.000
9.964
B17M-18
B17M-18
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
10
12.0
-
17.0
-
10.083
10.025
12.018
12.000
12.000
9.964
B17M-19
B17M-19
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
12
14.0
-
10.0
-
12.102
12.032
14.018
14.000
12.000
11.957
B17M-20
B17M-20
Thermoplastic Bearing - S...
Master Inch/Metric Catalo...
Thermoplastic
12
14.0
-
11.0
-
12.102
12.032
14.018
14.000
12.000
11.957
B18M-1
B18M-1
Thermoplastic Bearing - F...
Master Inch/Metric Catalo...
Thermoplastic
3
4.5
7.5
3.0
0.75
3.054
3.014
4.512
4.500
3.000
2.975
B18M-2
B18M-2
Thermoplastic Bearing - F...
Master Inch/Metric Catalo...
Thermoplastic
3
4.5
7.5
5.0
0.75
3.054
3.014
4.512
4.500
3.000
2.975
B18M-3
B18M-3
Thermoplastic Bearing - F...
Master Inch/Metric Catalo...
Thermoplastic
4
5.5
9.5
4.0
0.75
4.068
4.020
5.512
5.500
4.000
3.970
B18M-4
B18M-4
Thermoplastic Bearing - F...
Master Inch/Metric Catalo...
Thermoplastic
4
5.5
9.5
6.0
0.75
4.068
4.020
5.512
5.500
4.000
3.970
B18M-5
B18M-5
Thermoplastic Bearing - F...
Master Inch/Metric Catalo...
Thermoplastic
5
7.0
11
5.0
1
5.068
5.020
7.015
7.000
5.000
4.970
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表