目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0537 - Cam-action indexing plunger, stainless steel with hexagon
Blohm
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099-12_1_asmtab.prj},{NB=B0537.10612201871},{D=12},{D2=20},{B=21.5},{B1=9.5},{H=12},{L=72.8},{L1=51.6},{L3=30},{SW1=20},{F=3.0},{F2=60},{GEW=0.1730},{EAN=MIN},{TYP2=0},{TYP=24},{ST=1.500},{TYP3=1},{TYP4=192},{BESTBLOHM=B0537.1061220187},{MATERIAL=Edelstahl},{FORM=C},{FARBE=verkehrsblau RAL 5017},{AUSF=mit Riegelkappe, ohne Kontermutter},{D1=M20X1,5},{SW2=-},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-12_1_schb.prj},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
B
height
[mm]
B1
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
F
chamfer x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0537.1040410
B0537.1040410
stainless steel
A
-
without grip cap or lockn...
4
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.0
8
14
0.0230
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1040510
B0537.1040510
stainless steel
A
-
without grip cap or lockn...
5
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.3
8
14
0.0233
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1040610
B0537.1040610
stainless steel
A
-
without grip cap or lockn...
6
M10
10
9.0
3.0
6
38.5
25.0
15
10
-
1.8
8
14
0.0236
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10404101
B0537.10404101
stainless steel
A
-
without grip cap or lockn...
4
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.0
8
14
0.0230
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10405101
B0537.10405101
stainless steel
A
-
without grip cap or lockn...
5
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.3
8
14
0.0233
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10406101
B0537.10406101
stainless steel
A
-
without grip cap or lockn...
6
M10X1
10
9.0
3.0
6
38.5
25.0
15
10
-
1.8
8
14
0.0236
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1040512
B0537.1040512
stainless steel
A
-
without grip cap or lockn...
5
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
1.3
8
15
0.0383
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1040612
B0537.1040612
stainless steel
A
-
without grip cap or lockn...
6
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
1.8
8
15
0.0387
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1040812
B0537.1040812
stainless steel
A
-
without grip cap or lockn...
8
M12
12
10.8
3.6
8
47.4
30.0
19
12
-
2.3
8
15
0.0398
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10405121
B0537.10405121
stainless steel
A
-
without grip cap or lockn...
5
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
1.3
8
15
0.0383
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10406121
B0537.10406121
stainless steel
A
-
without grip cap or lockn...
6
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
1.8
8
15
0.0387
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10408121
B0537.10408121
stainless steel
A
-
without grip cap or lockn...
8
M12X1,5
12
10.8
3.6
8
47.4
30.0
19
12
-
2.3
8
15
0.0398
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1040616
B0537.1040616
stainless steel
A
-
without grip cap or lockn...
6
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
1.8
15
35
0.0917
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1040816
B0537.1040816
stainless steel
A
-
without grip cap or lockn...
8
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
2.3
15
35
0.0937
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1041016
B0537.1041016
stainless steel
A
-
without grip cap or lockn...
10
M16
16
14.4
4.8
10
61.2
40.0
26
16
-
2.8
15
35
0.0950
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10406161
B0537.10406161
stainless steel
A
-
without grip cap or lockn...
6
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
1.8
15
35
0.0917
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10408161
B0537.10408161
stainless steel
A
-
without grip cap or lockn...
8
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
2.3
15
35
0.0937
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10410161
B0537.10410161
stainless steel
A
-
without grip cap or lockn...
10
M16X1,5
16
14.4
4.8
10
61.2
40.0
26
16
-
2.8
15
35
0.0950
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1040820
B0537.1040820
stainless steel
A
-
without grip cap or lockn...
8
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
2.3
20
60
0.1409
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1041020
B0537.1041020
stainless steel
A
-
without grip cap or lockn...
10
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
2.8
20
60
0.1690
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1041220
B0537.1041220
stainless steel
A
-
without grip cap or lockn...
12
M20
20
18.0
6.0
12
71.0
50.0
30
20
-
3.0
20
60
0.1708
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10408201
B0537.10408201
stainless steel
A
-
without grip cap or lockn...
8
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
2.3
20
60
0.1657
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10410201
B0537.10410201
stainless steel
A
-
without grip cap or lockn...
10
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
2.8
20
60
0.1690
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.10412201
B0537.10412201
stainless steel
A
-
without grip cap or lockn...
12
M20X1,5
20
18.0
6.0
12
71.0
50.0
30
20
-
3.0
20
60
0.1708
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0537.1050410
B0537.1050410
stainless steel
B
-
without grip cap, with lo...
4
M10
10
9.0
3.0
6
38.5
25.0
15
10
17
1.0
8
14
0.0294
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0092 - Restraining cables
Blohm
03.06.2024
B0536 - Cam action indexing plunger stainless steel, with stop
Blohm
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表