目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0536 - Cam action indexing plunger stainless steel, with stop
Blohm
Spring plungers, locking bolts, ball locking bolts
Cam-action indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/sperrriegel/03099-22_1_asmtab.prj},{NB=B0535.110712201881},{B=21.5},{B1=9.5},{D=12},{D2=20},{F=3.0},{H=12},{L=72.8},{L1=51.6},{L3=30},{F2=60},{SW1=20},{SW2=30},{GEW=0.1480},{TYP1=1},{NDM=20},{ST=1.50},{TYP=1},{TYP4=192},{TYP3=1},{BESTBLOHM=B0535.11071220188},{MATERIAL=Edelstahl},{FORM=D},{FARBE=lichtgrau RAL 7035},{AUSF=links},{D1=M20x1,5},{F1=20},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte Position','2','gespannte Position'},{PPATH=03099-22_1_schb.prj},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
height
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
F
chamfer x 30°
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
SW1
Key-wide
[mm]
SW2
Key-wide
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0535.11040410
B0535.11040410
stainless steel
A
-
left
9.0
3.0
4
M10
10
1.0
6
38.5
25.0
15
8
14
10
0
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11040510
B0535.11040510
stainless steel
A
-
left
9.0
3.0
5
M10
10
1.3
6
38.5
25.0
15
8
14
10
0
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11040610
B0535.11040610
stainless steel
A
-
left
9.0
3.0
6
M10
10
1.8
6
38.5
25.0
15
8
14
10
0
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11040512
B0535.11040512
stainless steel
A
-
left
10.8
3.6
5
M12
12
1.3
8
47.4
30.0
19
5
15
12
0
0.0310
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11040612
B0535.11040612
stainless steel
A
-
left
10.8
3.6
6
M12
12
1.8
8
47.4
30.0
19
5
15
12
0
0.0310
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11040812
B0535.11040812
stainless steel
A
-
left
10.8
3.6
8
M12
12
2.3
8
47.4
30.0
19
5
15
12
0
0.0330
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11040616
B0535.11040616
stainless steel
A
-
left
14.4
4.8
6
M16
16
1.8
10
61.2
40.0
26
15
35
16
0
0.0740
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11040816
B0535.11040816
stainless steel
A
-
left
14.4
4.8
8
M16
16
2.3
10
61.2
40.0
26
15
35
16
0
0.0760
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11041016
B0535.11041016
stainless steel
A
-
left
14.4
4.8
10
M16
16
2.8
10
61.2
40.0
26
15
35
16
0
0.0780
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.110408201
B0535.110408201
stainless steel
A
-
left
18.0
6.0
8
M20x1,5
20
2.3
12
71.0
50.0
30
20
60
20
0
0.1430
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.110410201
B0535.110410201
stainless steel
A
-
left
18.0
6.0
10
M20x1,5
20
2.8
12
71.0
50.0
30
20
60
20
0
0.1430
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.110412201
B0535.110412201
stainless steel
A
-
left
18.0
6.0
12
M20x1,5
20
3.0
12
71.0
50.0
30
20
60
20
0
0.1480
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11050410
B0535.11050410
stainless steel
B
-
left
9.0
3.0
4
M10
10
1.0
6
38.5
25.0
15
8
14
10
17
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11050510
B0535.11050510
stainless steel
B
-
left
9.0
3.0
5
M10
10
1.3
6
38.5
25.0
15
8
14
10
17
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11050610
B0535.11050610
stainless steel
B
-
left
9.0
3.0
6
M10
10
1.8
6
38.5
25.0
15
8
14
10
17
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11050512
B0535.11050512
stainless steel
B
-
left
10.8
3.6
5
M12
12
1.3
8
47.4
30.0
19
5
15
12
19
0.0310
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11050612
B0535.11050612
stainless steel
B
-
left
10.8
3.6
6
M12
12
1.8
8
47.4
30.0
19
5
15
12
19
0.0310
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11050812
B0535.11050812
stainless steel
B
-
left
10.8
3.6
8
M12
12
2.3
8
47.4
30.0
19
5
15
12
19
0.0330
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11050616
B0535.11050616
stainless steel
B
-
left
14.4
4.8
6
M16
16
1.8
10
61.2
40.0
26
15
35
16
24
0.0740
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11050816
B0535.11050816
stainless steel
B
-
left
14.4
4.8
8
M16
16
2.3
10
61.2
40.0
26
15
35
16
24
0.0760
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11051016
B0535.11051016
stainless steel
B
-
left
14.4
4.8
10
M16
16
2.8
10
61.2
40.0
26
15
35
16
24
0.0780
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.110508201
B0535.110508201
stainless steel
B
-
left
18.0
6.0
8
M20x1,5
20
2.3
12
71.0
50.0
30
20
60
20
30
0.1430
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.110510201
B0535.110510201
stainless steel
B
-
left
18.0
6.0
10
M20x1,5
20
2.8
12
71.0
50.0
30
20
60
20
30
0.1430
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.110512201
B0535.110512201
stainless steel
B
-
left
18.0
6.0
12
M20x1,5
20
3.0
12
71.0
50.0
30
20
60
20
30
0.1480
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0535.11060410
B0535.11060410
stainless steel
C
anthracite grey RAL 7021
left
10.9
4.9
4
M10
10
1.0
6
39.4
26.3
15
8
14
10
0
0.0190
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表