您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0278 - Knurled torque knobs
Blohm
Handles, knobs
raendelmutter_raendelschrauben_raendelknoepfe
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/raendelmutter_raendelschrauben_raendelknoepfe/07125.prj},{NB=B0278.2057X50},{BESTBLOHM=B0278.2057X50},{FARBE=rapsgelb RAL 1021},{AUSF=mit Aussengewinde},{GR=2},{D=M 5},{D1=26},{D2=18},{D3=23},{D4=16},{H=27.0},{H1=10.5},{T=0},{L=50},{DREHMOMENT=0,1 - 0,3},{GEW=0.0476},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{FARBE1=rapsgelb RAL 102},{ZZ=2.000},{NDM=5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=schwarzgrau RAL 7021}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Längen
[mm]
DREHMOMENT
approx. adjustable torque Nm min.-max.
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0278.205
B0278.205
black grey RAL 7021
with internal thread
2
M 5
26
18
23
16
27.0
10.5
5
0
0,1 - 0,3
0.0407
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0278.206
B0278.206
black grey RAL 7021
with internal thread
2
M 6
26
18
23
16
27.0
10.5
6
0
0,1 - 0,3
0.0398
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0278.306
B0278.306
black grey RAL 7021
with internal thread
3
M 6
34
22
31
20
37.5
14.5
10
0
0,1 - 0,3
0.0753
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0278.308
B0278.308
black grey RAL 7021
with internal thread
3
M 8
34
22
31
20
37.5
14.5
14
0
0,1 - 0,3
0.0725
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0278.205X30
B0278.205X30
black grey RAL 7021
with external thread
2
M 5
26
18
23
16
27.0
10.5
0
30
0,1 - 0,3
0.0455
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.205X50
B0278.205X50
black grey RAL 7021
with external thread
2
M 5
26
18
23
16
27.0
10.5
0
50
0,1 - 0,3
0.0480
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.206X30
B0278.206X30
black grey RAL 7021
with external thread
2
M 6
26
18
23
16
27.0
10.5
0
30
0,1 - 0,3
0.0472
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.206X50
B0278.206X50
black grey RAL 7021
with external thread
2
M 6
26
18
23
16
27.0
10.5
0
50
0,1 - 0,3
0.0503
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.306X40
B0278.306X40
black grey RAL 7021
with external thread
3
M 6
34
22
31
20
37.5
14.5
0
40
0,1 - 0,3
0.0837
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.306X60
B0278.306X60
black grey RAL 7021
with external thread
3
M 6
34
22
31
20
37.5
14.5
0
60
0,1 - 0,3
0.0872
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.308X40
B0278.308X40
black grey RAL 7021
with external thread
3
M 8
34
22
31
20
37.5
14.5
0
40
0,1 - 0,3
0.0888
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.308X60
B0278.308X60
black grey RAL 7021
with external thread
3
M 8
34
22
31
20
37.5
14.5
0
60
0,1 - 0,3
0.0952
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.2055
B0278.2055
light grey RAL 7035
with internal thread
2
M 5
26
18
23
16
27.0
10.5
5
0
0,1 - 0,3
0.0413
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0278.2065
B0278.2065
light grey RAL 7035
with internal thread
2
M 6
26
18
23
16
27.0
10.5
6
0
0,1 - 0,3
0.0402
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0278.3065
B0278.3065
light grey RAL 7035
with internal thread
3
M 6
34
22
31
20
37.5
14.5
10
0
0,1 - 0,3
0.0755
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0278.3085
B0278.3085
light grey RAL 7035
with internal thread
3
M 8
34
22
31
20
37.5
14.5
14
0
0,1 - 0,3
0.0725
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0278.2055X30
B0278.2055X30
light grey RAL 7035
with external thread
2
M 5
26
18
23
16
27.0
10.5
0
30
0,1 - 0,3
0.0446
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.2055X50
B0278.2055X50
light grey RAL 7035
with external thread
2
M 5
26
18
23
16
27.0
10.5
0
50
0,1 - 0,3
0.0079
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.2065X30
B0278.2065X30
light grey RAL 7035
with external thread
2
M 6
26
18
23
16
27.0
10.5
0
30
0,1 - 0,3
0.0469
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.2065X50
B0278.2065X50
light grey RAL 7035
with external thread
2
M 6
26
18
23
16
27.0
10.5
0
50
0,1 - 0,3
0.0529
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.3065X40
B0278.3065X40
light grey RAL 7035
with external thread
3
M 6
34
22
31
20
37.5
14.5
0
40
0,1 - 0,3
0.0836
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.3065X60
B0278.3065X60
light grey RAL 7035
with external thread
3
M 6
34
22
31
20
37.5
14.5
0
60
0,1 - 0,3
0.0139
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.3085X40
B0278.3085X40
light grey RAL 7035
with external thread
3
M 8
34
22
31
20
37.5
14.5
0
40
0,1 - 0,3
0.0873
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.3085X60
B0278.3085X60
light grey RAL 7035
with external thread
3
M 8
34
22
31
20
37.5
14.5
0
60
0,1 - 0,3
0.1016
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0278.2056
B0278.2056
traffic red RAL 3020
with internal thread
2
M 5
26
18
23
16
27.0
10.5
5
0
0,1 - 0,3
0.0412
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 3663 - Torque Limiting Knurled Knob Screws
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表