카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0276 - Knurled screws high steel and stainless steel DIN 464
Blohm
Handles, knobs
raendelmutter_raendelschrauben_raendelknoepfe
Powered by
CAD모델 선택
{blohm/griffe_und_knoepfe/raendelmutter_raendelschrauben_raendelknoepfe/06090.prj},{NB=B0276.10X40},{BESTBLOHM=B0276.10X40},{MATERIAL=Automatenstahl},{D=M 10},{D1=36},{D3=20},{L=40},{H=23.0},{K=8.0},{GEW=0.1173},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{TYP=1},{NDM=10.000},{NDM1=0.0000},{TYP1=1},{XA=1.000},{XB=7.700},{XC=3.80},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
External thread
ⁿ/ₐ
D1
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
H
height
[mm]
K
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0276.04X10
B0276.04X10
Steel
M 4
16
8
10
9.5
3.5
0.0080
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.04X16
B0276.04X16
Steel
M 4
16
8
16
9.5
3.5
0.0083
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.04X20
B0276.04X20
Steel
M 4
16
8
20
9.5
3.5
0.0089
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.05X10
B0276.05X10
Steel
M 5
20
10
10
11.5
4.0
0.0145
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.05X16
B0276.05X16
Steel
M 5
20
10
16
11.5
4.0
0.0154
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.05X20
B0276.05X20
Steel
M 5
20
10
20
11.5
4.0
0.0161
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.06X10
B0276.06X10
Steel
M 6
24
12
10
15.0
5.0
0.0267
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.06X16
B0276.06X16
Steel
M 6
24
12
16
15.0
5.0
0.0276
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.06X20
B0276.06X20
Steel
M 6
24
12
20
15.0
5.0
0.0284
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.06X25
B0276.06X25
Steel
M 6
24
12
25
15.0
5.0
0.0295
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.08X16
B0276.08X16
Steel
M 8
30
16
16
18.0
6.0
0.0546
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.08X20
B0276.08X20
Steel
M 8
30
16
20
18.0
6.0
0.0558
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.08X25
B0276.08X25
Steel
M 8
30
16
25
18.0
6.0
0.0574
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.08X30
B0276.08X30
Steel
M 8
30
16
30
18.0
6.0
0.0603
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.10X20
B0276.10X20
Steel
M 10
36
20
20
23.0
8.0
0.1049
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.10X25
B0276.10X25
Steel
M 10
36
20
25
23.0
8.0
0.1084
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.10X30
B0276.10X30
Steel
M 10
36
20
30
23.0
8.0
0.1114
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.10X40
B0276.10X40
Steel
M 10
36
20
40
23.0
8.0
0.1173
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.042X10
B0276.042X10
Stainless steel
M 4
16
8
10
9.5
3.5
0.0082
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.042X16
B0276.042X16
Stainless steel
M 4
16
8
16
9.5
3.5
0.0083
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.042X20
B0276.042X20
Stainless steel
M 4
16
8
20
9.5
3.5
0.0089
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.052X10
B0276.052X10
Stainless steel
M 5
20
10
10
11.5
4.0
0.0145
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.052X16
B0276.052X16
Stainless steel
M 5
20
10
16
11.5
4.0
0.0155
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.052X20
B0276.052X20
Stainless steel
M 5
20
10
20
11.5
4.0
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0276.062X10
B0276.062X10
Stainless steel
M 6
24
12
10
15.0
5.0
0.0269
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GN 535 - St. Steel-Knurled screws
Ganter
12.04.2024
Ensat®-SB - Threaded insert, self tapping with cutting bores– for applicati...
Kerb-Konus
28.03.2024
06134 - Disc grips for hexagon socket screws
norelem
30.05.2024
B0271 - Knurled nuts high steel and stainless steel DIN 466
Blohm
03.06.2024
Knurled screws with shaft
MOVET
13.12.2019
GN 653.10 ST - Knurled Screws
Ganter
12.04.2024
18000329000 - Knurled screws, phenolic
SToxxparts
31.05.2022
GN 591 - Knurled screw in antistatic plastic
Ganter
12.04.2024
06091 - Knurled thumb screws plastic
norelem
30.05.2024
06090 - Knurled screws high steel and stainless steel DIN 464
norelem
10.06.2024
RAMPA®-Flathead screws type KFS
RAMPA
24.05.2024
06091-01 - Knurled screws plastic, antistatic
norelem
30.05.2024
GB/T 13681-92 - Hexagon weld nuts
Chinese Manufacturers
21.05.2014
GB 834-88 - Knurled thumb screws
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성