AS 3 1F-T - 用专用工具调整的速度控制阀带快换接头/万向型
SMC Corporation
流量控制元件
速度控制阀
用专用工具调整的速度控制阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/tamper_proof_speed_controller/as_3_1f_t.prj},{NB=AS2301F-02-08ST},{GUI=AS23*1F-02-08ST},{MODEL1=AS23},{MODEL2=1F-02-08ST},{CONTROL=0},{OMSC=},{D=8.0},{T=R1/4},{H=17},{D1=15.2},{D2=18.5},{D3=12.9},{D4=7.0},{L1=18.3},{L2=35.15},{L3=28.2},{L4=45.1},{L5=40.2},{L6=1.5},{A=34.7},{M1=18.5},{CNSMASSEXACT=44},{T1=13.157},{A1=11.800},{A2=5.000},{A3=13.900},{A4=15.200},{A5=9.000},{B1=13.000},{B2=1.500},{C=1.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
A
[mm]
M1
[mm]
CNSMASSEXACT
质量
[g]
AS1301F-M5-23T
AS13*1F-M5-23T
AS1301F-M5-23T
3.2
M5x0.8
8
8.4
9.6
9.3
4.5
10.8
19.80
17.5
28.7
31.0
0.7
27.4
12.7
10
AS1301F-M5-04T
AS13*1F-M5-04T
AS1301F-M5-04T
4.0
M5x0.8
8
9.3
9.6
9.3
4.5
10.8
20.25
17.5
28.7
31.0
0.7
27.4
12.7
10
AS1301F-M5-06T
AS13*1F-M5-06T
AS1301F-M5-06T
6.0
M5x0.8
8
11.6
9.6
9.3
4.5
10.8
21.40
20.6
31.8
31.0
0.7
27.4
13.5
10
AS2301F-01-23ST
AS23*1F-01-23ST
AS2301F-01-23ST
3.2
R1/8
12
8.4
14.2
9.3
7.0
13.1
24.40
17.5
30.9
34.7
1.5
31.6
12.7
20
AS2301F-01-04ST
AS23*1F-01-04ST
AS2301F-01-04ST
4.0
R1/8
12
9.3
14.2
9.3
7.0
13.1
24.85
17.5
30.9
34.7
1.5
31.6
12.7
22
AS2301F-01-06ST
AS23*1F-01-06ST
AS2301F-01-06ST
6.0
R1/8
12
11.6
14.2
10.9
7.0
14.0
26.90
22.9
36.3
34.7
1.5
31.6
13.5
22
AS2301F-01-08ST
AS23*1F-01-08ST
AS2301F-01-08ST
8.0
R1/8
12
15.2
14.2
12.9
7.0
16.2
30.90
28.2
40.8
34.7
1.5
31.6
18.5
25
AS2301F-02-04ST
AS23*1F-02-04ST
AS2301F-02-04ST
4.0
R1/4
17
10.4
18.5
10.9
7.0
16.2
30.65
21.9
39.6
40.2
1.5
34.7
16.0
40
AS2301F-02-06ST
AS23*1F-02-06ST
AS2301F-02-06ST
6.0
R1/4
17
12.8
18.5
12.9
7.0
18.4
34.05
25.2
42.1
40.2
1.5
34.7
17.0
41
AS2301F-02-08ST
AS23*1F-02-08ST
AS2301F-02-08ST
8.0
R1/4
17
15.2
18.5
12.9
7.0
18.3
35.15
28.2
45.1
40.2
1.5
34.7
18.5
44
AS2301F-02-10ST
AS23*1F-02-10ST
AS2301F-02-10ST
10.0
R1/4
17
18.5
18.5
12.9
7.0
20.2
38.70
31.0
47.9
40.2
1.5
34.7
21.0
48
AS3301F-02-06ST
AS33*1F-02-06ST
AS3301F-02-06ST
6.0
R1/4
19
12.8
23.0
12.9
9.5
20.6
38.50
25.2
46.5
54.8
1.5
49.3
17.0
73
AS3301F-02-08ST
AS33*1F-02-08ST
AS3301F-02-08ST
8.0
R1/4
19
15.2
23.0
12.9
9.5
20.6
39.70
28.2
49.5
54.8
1.5
49.3
18.5
76
AS3301F-02-10ST
AS33*1F-02-10ST
AS3301F-02-10ST
10.0
R1/4
19
18.5
23.0
16.2
9.5
23.0
43.75
32.6
53.9
54.8
1.5
49.3
21.0
80
AS3301F-02-12ST
AS33*1F-02-12ST
AS3301F-02-12ST
12.0
R1/4
19
20.9
23.0
16.2
9.5
23.0
44.95
34.4
55.7
54.8
1.5
49.3
22.0
82
AS3301F-03-06ST
AS33*1F-03-06ST
AS3301F-03-06ST
6.0
R3/8
19
12.8
23.0
12.9
9.5
20.6
38.50
25.2
45.0
52.6
1.5
47.4
17.0
78
AS3301F-03-08ST
AS33*1F-03-08ST
AS3301F-03-08ST
8.0
R3/8
19
15.2
23.0
12.9
9.5
20.6
39.70
28.2
48.0
52.6
1.5
47.4
18.5
81
AS3301F-03-10ST
AS33*1F-03-10ST
AS3301F-03-10ST
10.0
R3/8
19
18.5
23.0
16.2
9.5
23.0
43.75
32.6
52.4
52.6
1.5
47.4
21.0
85
AS3301F-03-12ST
AS33*1F-03-12ST
AS3301F-03-12ST
12.0
R3/8
19
20.9
23.0
16.2
9.5
23.0
44.95
34.4
54.2
52.6
1.5
47.4
22.0
87
AS4301F-04-10ST
AS43*1F-04-10ST
AS4301F-04-10ST
10.0
R1/2
24
18.5
28.6
16.2
12.0
25.8
49.35
32.6
57.1
62.9
1.5
55.8
21.0
145
AS4301F-04-12ST
AS43*1F-04-12ST
AS4301F-04-12ST
12.0
R1/2
24
20.9
28.6
19.4
12.0
26.8
51.55
36.3
60.8
62.9
1.5
55.8
22.0
147
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表