AS 2 1F-T - 用专用工具调整的速度控制阀带快换接头/弯头型
SMC Corporation
流量控制元件
速度控制阀
用专用工具调整的速度控制阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/tamper_proof_speed_controller/as_2_1f_t.prj},{NB=AS2201F-02-08ST},{GUI=AS22*1F-02-08ST},{MODEL1=AS22},{MODEL2=1F-02-08ST},{CONTROL=0},{OMSC=},{D=8.0},{T=R1/4},{H=17},{D1=15.2},{D2=18.5},{D3=7.0},{L1=27.2},{L2=36.45},{L3=17.7},{L4=40.2},{L5=1.5},{A=34.7},{M1=18.5},{CNSMASSEXACT=42},{T1=13.157},{A1=11.750},{A2=5.000},{A3=13.900},{A4=13.500},{A5=9.000},{A6=11.400},{B1=13.000},{B2=12.200},{C=1.900},{CC=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
A
[mm]
M1
[mm]
CNSMASSEXACT
质量
[g]
AS1201F-M5-23T
AS12*1F-M5-23T
AS1201F-M5-23T
3.2
M5x0.8
8
8.4
9.6
4.5
17.3
22.10
12.3
31.0
0.7
27.4
12.7
10
AS1201F-M5-04T
AS12*1F-M5-04T
AS1201F-M5-04T
4.0
M5x0.8
8
9.3
9.6
4.5
17.3
22.10
12.3
31.0
0.7
27.4
12.7
10
AS1201F-M5-06T
AS12*1F-M5-06T
AS1201F-M5-06T
6.0
M5x0.8
8
11.6
9.6
4.5
18.1
22.90
11.7
31.0
0.7
27.4
13.5
10
AS2201F-01-23ST
AS22*1F-01-23ST
AS2201F-01-23ST
3.2
R1/8
12
8.4
14.2
7.0
20.4
27.50
13.4
34.7
1.5
31.6
12.7
20
AS2201F-01-04ST
AS22*1F-01-04ST
AS2201F-01-04ST
4.0
R1/8
12
9.3
14.2
7.0
20.4
27.50
13.4
34.7
1.5
31.6
12.7
21
AS2201F-01-06ST
AS22*1F-01-06ST
AS2201F-01-06ST
6.0
R1/8
12
11.6
14.2
7.0
20.4
27.50
13.4
34.7
1.5
31.6
13.5
21
AS2201F-01-08ST
AS22*1F-01-08ST
AS2201F-01-08ST
8.0
R1/8
12
15.2
14.2
7.0
25.3
32.40
13.4
34.7
1.5
31.6
18.5
23
AS2201F-01-10ST
AS22*1F-01-10ST
AS2201F-01-10ST
10.0
R1/8
12
18.5
14.2
7.0
33.1
40.20
15.3
34.7
1.5
31.6
21.0
25
AS2201F-02-04ST
AS22*1F-02-04ST
AS2201F-02-04ST
4.0
R1/4
17
10.4
18.5
7.0
25.2
34.45
17.7
40.2
1.5
34.7
16.0
40
AS2201F-02-06ST
AS22*1F-02-06ST
AS2201F-02-06ST
6.0
R1/4
17
12.8
18.5
7.0
25.2
34.45
17.7
40.2
1.5
34.7
17.0
40
AS2201F-02-08ST
AS22*1F-02-08ST
AS2201F-02-08ST
8.0
R1/4
17
15.2
18.5
7.0
27.2
36.45
17.7
40.2
1.5
34.7
18.5
42
AS2201F-02-10ST
AS22*1F-02-10ST
AS2201F-02-10ST
10.0
R1/4
17
18.5
18.5
7.0
35.3
44.55
18.3
40.2
1.5
34.7
21.0
44
AS3201F-02-06ST
AS32*1F-02-06ST
AS3201F-02-06ST
6.0
R1/4
19
12.8
23.0
9.5
27.8
39.30
21.3
54.8
1.5
49.3
17.0
73
AS3201F-02-08ST
AS32*1F-02-08ST
AS3201F-02-08ST
8.0
R1/4
19
15.2
23.0
9.5
29.5
41.00
21.3
54.8
1.5
49.3
18.5
76
AS3201F-02-10ST
AS32*1F-02-10ST
AS3201F-02-10ST
10.0
R1/4
19
18.5
23.0
9.5
31.8
43.30
21.3
54.8
1.5
49.3
21.0
80
AS3201F-02-12ST
AS32*1F-02-12ST
AS3201F-02-12ST
12.0
R1/4
19
20.9
23.0
9.5
32.8
44.30
21.3
54.8
1.5
49.3
22.0
82
AS3201F-03-06ST
AS32*1F-03-06ST
AS3201F-03-06ST
6.0
R3/8
19
12.8
23.0
9.5
27.8
39.30
19.8
52.6
1.5
47.4
17.0
77
AS3201F-03-08ST
AS32*1F-03-08ST
AS3201F-03-08ST
8.0
R3/8
19
15.2
23.0
9.5
29.5
41.00
19.8
52.6
1.5
47.4
18.5
79
AS3201F-03-10ST
AS32*1F-03-10ST
AS3201F-03-10ST
10.0
R3/8
19
18.5
23.0
9.5
31.8
43.30
19.8
52.6
1.5
47.4
21.0
81
AS3201F-03-12ST
AS32*1F-03-12ST
AS3201F-03-12ST
12.0
R3/8
19
20.9
23.0
9.5
32.8
44.30
19.8
52.6
1.5
47.4
22.0
83
AS4201F-04-10ST
AS42*1F-04-10ST
AS4201F-04-10ST
10.0
R1/2
24
18.5
28.6
12.0
33.6
47.90
24.5
62.9
1.5
55.8
21.0
141
AS4201F-04-12ST
AS42*1F-04-12ST
AS4201F-04-12ST
12.0
R1/2
24
20.9
28.6
12.0
35.2
49.50
24.5
62.9
1.5
55.8
22.0
142
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表