AS 2 1F D - 用螺丝刀调整的速度控制阀带快换接头/金属弯头型
SMC Corporation
流量控制元件
速度控制阀
一字行螺丝刀调整用速度控制阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/speed_controller_adjustable_by_flat_head_screwdriv/as_2_1f_d.prj},{NB=AS2201F-02-08SD},{GUI=AS22*1F-02-08SD},{MODEL1=AS22},{MODEL2=1F-02-08SD},{CONTROL=0},{OMSC=},{D=8.0},{T=R1/4},{H=17},{D1=15.2},{D2=18.5},{D3=7.2},{L1=27.2},{L2=36.4},{L3=17.7},{L4=40.2},{L5=1.2},{L6=1.500},{L7=1.500},{L8=12.200},{A=34.7},{M1=18.5},{CNSMASSEXACT=42},{H1=5.000},{H2=11.900},{H3=0.000},{H4=13.900},{H5=0.000},{H6=0.000},{H7=1.900},{D4=13.000},{RA=13.157},{RD=0.000},{RL=10.000},{D5=13.500},{D6=9.000},{D7=11.400},{N=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
A
[mm]
M1
[mm]
CNSMASSEXACT
质量
[g]
AS1201F-M5-23D
AS12*1F-M5-23D
AS1201F-M5-23D
3.2
M5x0.8
8
8.4
9.6
4.7
17.3
22.1
12.3
31.0
0.7
1.500
0.600
8.700
27.4
12.7
10
AS1201F-M5-04D
AS12*1F-M5-04D
AS1201F-M5-04D
4.0
M5x0.8
8
9.3
9.6
4.7
17.3
22.1
12.3
31.0
0.7
1.500
0.600
8.900
27.4
12.7
10
AS1201F-M5-06D
AS12*1F-M5-06D
AS1201F-M5-06D
6.0
M5x0.8
8
11.6
9.6
4.7
18.1
22.9
11.7
31.0
0.7
1.500
0.600
9.500
27.4
13.5
10
AS2201F-01-23SD
AS22*1F-01-23SD
AS2201F-01-23SD
3.2
R1/8
12
8.4
14.2
7.2
20.4
27.5
13.4
34.7
1.2
1.500
0.600
8.900
31.6
12.7
20
AS2201F-01-04SD
AS22*1F-01-04SD
AS2201F-01-04SD
4.0
R1/8
12
9.3
14.2
7.2
20.4
27.5
13.4
34.7
1.2
1.500
0.600
8.900
31.6
12.7
21
AS2201F-01-06SD
AS22*1F-01-06SD
AS2201F-01-06SD
6.0
R1/8
12
11.6
14.2
7.2
20.4
27.5
13.4
34.7
1.2
1.500
0.600
9.500
31.6
13.5
21
AS2201F-01-08SD
AS22*1F-01-08SD
AS2201F-01-08SD
8.0
R1/8
12
15.2
14.2
7.2
25.3
32.4
13.4
34.7
1.2
1.500
1.500
12.200
31.6
18.5
23
AS2201F-01-10SD
AS22*1F-01-10SD
AS2201F-01-10SD
10.0
R1/8
12
18.5
14.2
7.2
35.3
44.5
15.3
34.7
1.2
1.500
2.000
13.500
31.6
21.0
25
AS2201F-02-04SD
AS22*1F-02-04SD
AS2201F-02-04SD
4.0
R1/4
17
10.4
18.5
7.2
25.2
34.4
17.7
40.2
1.2
1.500
1.500
10.400
34.7
16.0
40
AS2201F-02-06SD
AS22*1F-02-06SD
AS2201F-02-06SD
6.0
R1/4
17
12.8
18.5
7.2
25.2
34.4
17.7
40.2
1.2
1.500
1.500
11.100
34.7
17.0
40
AS2201F-02-08SD
AS22*1F-02-08SD
AS2201F-02-08SD
8.0
R1/4
17
15.2
18.5
7.2
27.2
36.4
17.7
40.2
1.2
1.500
1.500
12.200
34.7
18.5
42
AS2201F-02-10SD
AS22*1F-02-10SD
AS2201F-02-10SD
10.0
R1/4
17
18.5
18.5
7.2
35.3
44.5
18.3
40.2
1.2
1.500
2.000
13.900
34.7
21.0
44
AS3201F-02-06SD
AS32*1F-02-06SD
AS3201F-02-06SD
6.0
R1/4
19
12.8
23.0
9.8
27.8
39.3
21.3
54.8
1.2
1.500
2.000
11.100
49.3
17.0
73
AS3201F-02-08SD
AS32*1F-02-08SD
AS3201F-02-08SD
8.0
R1/4
19
15.2
23.0
9.8
29.5
41.0
21.3
54.8
1.2
1.500
2.000
12.200
49.3
18.5
76
AS3201F-02-10SD
AS32*1F-02-10SD
AS3201F-02-10SD
10.0
R1/4
19
18.5
23.0
9.8
31.8
43.3
21.3
54.8
1.2
1.500
2.000
13.500
49.3
21.0
80
AS3201F-02-12SD
AS32*1F-02-12SD
AS3201F-02-12SD
12.0
R1/4
19
20.9
23.0
9.8
32.8
44.3
21.3
54.8
1.2
1.500
2.000
14.200
49.3
22.0
82
AS3201F-03-06SD
AS32*1F-03-06SD
AS3201F-03-06SD
6.0
R3/8
19
12.8
23.0
9.8
27.8
39.3
19.8
52.6
1.2
1.500
1.500
11.100
47.4
17.0
77
AS3201F-03-08SD
AS32*1F-03-08SD
AS3201F-03-08SD
8.0
R3/8
19
15.2
23.0
9.8
29.5
41.0
19.8
52.6
1.2
1.500
1.500
12.200
47.4
18.5
79
AS3201F-03-10SD
AS32*1F-03-10SD
AS3201F-03-10SD
10.0
R3/8
19
18.5
23.0
9.8
31.8
43.3
19.8
52.6
1.2
1.500
2.000
13.500
47.4
21.0
81
AS3201F-03-12SD
AS32*1F-03-12SD
AS3201F-03-12SD
12.0
R3/8
19
20.9
23.0
9.8
32.8
44.3
19.8
52.6
1.2
1.500
2.000
14.200
47.4
22.0
83
AS4201F-04-10SD
AS42*1F-04-10SD
AS4201F-04-10SD
10.0
R1/2
24
18.5
28.6
12.4
33.6
47.9
24.5
62.9
1.2
1.500
2.000
13.500
55.8
21.0
141
AS4201F-04-12SD
AS42*1F-04-12SD
AS4201F-04-12SD
12.0
R1/2
24
20.9
28.6
12.4
35.2
49.5
24.5
62.9
1.2
1.500
2.000
14.200
55.8
22.0
142
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表