피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
Harmonic Geared Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motors
alpha STEP Motor
AR Series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/spepping_motors/alpha_step_motor/ar_series/hg_geared_type_asmtab.prj},{NB=ARM66SMK-H50},{SERIES=AR Series DC Power Supply Input},{TYPE=Harmonic Geared Type with Electromagnetic Brake},{SZ=60},{LC=139.5},{SHAFT=Single Shaft},{GT=Harmonic Geared Type},{GR=50},{V=4},{CNSX=AR66SMK-H},{CNSX1=AR66MA-H},{GEARHEAD=60},{MOTOR=601},{INFO=-},{CNSORDERNO1=ARM66SMK-H},{PPATH=ar_hg_parts/hg_geared_type_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
SERIES
Series Name
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SZ
Motor Frame Size
[mm]
LC
Motor Case Length
[mm]
SHAFT
Shaft Type
ⁿ/ₐ
GT
Geared Type
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
ARM24SAK-H50
ARM24SAK-H50
AR Series DC Power Supply...
Harmonic Geared Type
30
70.0
Single Shaft
Harmonic Geared Type
-
ARM24SMK-H50
ARM24SMK-H50
AR Series DC Power Supply...
Harmonic Geared Type with...
30
105.0
Single Shaft
Harmonic Geared Type
-
ARM46AC-H50
ARM46AC-H50
AR Series AC Power Supply...
Harmonic Geared Type
42
100.5
Single Shaft
Harmonic Geared Type
-
ARM46MC-H50
ARM46MC-H50
AR Series AC Power Supply...
Harmonic Geared Type with...
42
130.0
Single Shaft
Harmonic Geared Type
-
ARM46SAK-H50
ARM46SAK-H50
AR Series DC Power Supply...
Harmonic Geared Type
42
100.0
Single Shaft
Harmonic Geared Type
-
ARM46SMK-H50
ARM46SMK-H50
AR Series DC Power Supply...
Harmonic Geared Type with...
42
129.5
Single Shaft
Harmonic Geared Type
-
ARM66AC-H50
ARM66AC-H50
AR Series AC Power Supply...
Harmonic Geared Type
60
105.0
Single Shaft
Harmonic Geared Type
-
ARM66MC-H50
ARM66MC-H50
AR Series AC Power Supply...
Harmonic Geared Type with...
60
140.0
Single Shaft
Harmonic Geared Type
-
ARM66SAK-H50
ARM66SAK-H50
AR Series DC Power Supply...
Harmonic Geared Type
60
104.5
Single Shaft
Harmonic Geared Type
-
ARM66SMK-H50
ARM66SMK-H50
AR Series DC Power Supply...
Harmonic Geared Type with...
60
139.5
Single Shaft
Harmonic Geared Type
-
ARM98AC-H50
ARM98AC-H50
AR Series AC Power Supply...
Harmonic Geared Type
90
163.5
Single Shaft
Harmonic Geared Type
-
ARM98MC-H50
ARM98MC-H50
AR Series AC Power Supply...
Harmonic Geared Type with...
90
205.5
Single Shaft
Harmonic Geared Type
-
ARM98SAK-H50
ARM98SAK-H50
AR Series DC Power Supply...
Harmonic Geared Type
90
163.0
Single Shaft
Harmonic Geared Type
-
ARM98SMK-H50
ARM98SMK-H50
AR Series DC Power Supply...
Harmonic Geared Type with...
90
205.0
Single Shaft
Harmonic Geared Type
-
ARM46AK-H50
ARM46AK-H50
AR Series DC Power Supply...
Harmonic Geared Type
42
100.5
Single Shaft
Harmonic Geared Type
with Connector Cover
ARM46MK-H50
ARM46MK-H50
AR Series DC Power Supply...
Harmonic Geared Type with...
42
130.0
Single Shaft
Harmonic Geared Type
with Connector Cover
ARM66AK-H50
ARM66AK-H50
AR Series DC Power Supply...
Harmonic Geared Type
60
105.0
Single Shaft
Harmonic Geared Type
with Connector Cover
ARM66MK-H50
ARM66MK-H50
AR Series DC Power Supply...
Harmonic Geared Type with...
60
140.0
Single Shaft
Harmonic Geared Type
with Connector Cover
ARM98AK-H50
ARM98AK-H50
AR Series DC Power Supply...
Harmonic Geared Type
90
163.5
Single Shaft
Harmonic Geared Type
with Connector Cover
ARM98MK-H50
ARM98MK-H50
AR Series DC Power Supply...
Harmonic Geared Type with...
90
205.5
Single Shaft
Harmonic Geared Type
with Connector Cover
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성