Arena CLASSIC non-slip clip on shelves
Hettich
Cabinet interiors
Fitting systems for kitchens
Interior fitting pantey unit
Access from both sides
Powered by
CAD模型選擇
{hettich/cabinet_interiors/kitchens/interior_fiting_pantry_unit/both_side/arena_plus_anti-slip_clip-on_shelf.prj},{NB=13908},{CABINETWIDTH=400},{WXDXH=350 X 462 X 106},{ARTICLENO=13908},{FINISH=Railing Chrome Plated},{W=350.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CABINETWIDTH
For Cabinet Width
[mm]
WXDXH
Width X Depth X Height
[mm]
ARTICLENO
Order Number
ⁿ/ₐ
FINISH
ⁿ/ₐ
W
Width
[mm]
13907
300
250 X 462 X 106
13907
Railing Chrome Plated
250.0
13908
400
350 X 462 X 106
13908
Railing Chrome Plated
350.0
9082247
300
250 X 462 X 106
9082247
Silver Plastic Coated
250.0
9082249
400
350 X 462 X 106
9082249
Silver Plastic Coated
350.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表