ADLU,ADLUA - Straight cylindrical linear bearing/double-lined type
SRD-FA
SRD-FA
d
Powered by
CAD모델 선택
{srdfaa/fagczih/d/zxzc_160.prj},{NB=ADLU50},{CODE=ADLU},{MAT=SUJ2},{HRD=58HRC~},{MAT1=SUJ2},{MAT2=Resin},{USE=-20~80℃},{MAT3=Nitrile rubber},{D2=50},{D2TOL=0/-0.015},{D=80},{L=192},{LTOL=0/-0.4},{L1=142.8},{L1TOL=0/-0.6},{W=2.60},{D1=76.5},{R=1.5},{CD=-},{CO=-},{SAM=-},{ECC=0.025},{BALL=6},{REF=2095}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
Hardness
ⁿ/ₐ
SUR
surface treatment
ⁿ/ₐ
MAT1
Ball material
ⁿ/ₐ
MAT2
Cage material
ⁿ/ₐ
USE
Use temperature environment
ⁿ/ₐ
MAT3
Seal material
ⁿ/ₐ
D2
d
[mm]
D2TOL
d tolerance
ⁿ/ₐ
D
[mm]
DTOL
D no surface treatment
ⁿ/ₐ
DTOL2
D surface treatment
ⁿ/ₐ
L
[mm]
LTOL
L tolerance
ⁿ/ₐ
L1
[mm]
L1TOL
L1 tolerance
ⁿ/ₐ
W
[mm]
D1
[mm]
R
r
[mm]
CD
Basic rated load C (moving) N
ⁿ/ₐ
CO
Basic rated load CO (static) N
ⁿ/ₐ
SAM
Static allowable moment
[N·m]
ECC
eccentric
ⁿ/ₐ
BALL
Number of rows of balls
ⁿ/ₐ
REF
reference weight
[g]
ADLU3
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
3
0/-0.010
7
0/-0.011
0
19
0/-0.3
0.0
-
0.00
0.0
0.3
324
529
2.18
0.010
4
3.2
ADLU4
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
4
0/-0.010
8
0/-0.011
0
23
0/-0.3
0.0
-
0.00
0.0
0.3
431
784
4.31
0.010
4
4.5
ADLU5
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
5
0/-0.010
10
0/-0.011
0
28
0/-0.3
18.2
0/-0.5
1.10
9.6
0.4
588
1100
7.24
0.010
4
10
ADLU6
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
6
0/-0.010
12
0/-0.013
0
35
0/-0.3
24.8
0/-0.5
1.10
11.5
0.4
657
1200
10.9
0.015
4
15
ADLU8
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
8
0/-0.010
15
0/-0.013
0
45
0/-0.3
32.8
0/-0.5
1.10
14.3
0.4
813
1570
11.6
0.015
4
30
ADLU10
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
10
0/-0.010
19
0/-0.016
0
55
0/-0.3
41.4
0/-0.5
1.30
18.0
0.4
1230
2350
19.7
0.015
4
60
ADLU12
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
12
0/-0.010
21
0/-0.016
0
57
0/-0.3
43.4
0/-0.5
1.30
20.0
0.8
1400
2740
26.8
0.015
4
75
ADLU13
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
13
0/-0.010
23
0/-0.016
0
61
0/-0.3
43.4
0/-0.5
1.30
22.0
0.8
1560
3140
43.4
0.015
4
85
ADLU16
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
16
0/-0.010
28
0/-0.016
0
70
0/-0.3
49.8
0/-0.5
1.60
27.0
0.8
2490
5490
82.8
0.015
4
140
ADLU20
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
20
0/-0.012
32
0/-0.017
0
80
0/-0.3
57.8
0/-0.6
1.60
30.5
0.8
2650
6270
110
0.020
5
175
ADLU25
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
25
0/-0.012
40
0/-0.017
0
112
0/-0.4
78.3
0/-0.6
1.85
38.0
1.5
3430
8040
147
0.020
6
435
ADLU30
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
30
0/-0.012
45
0/-0.017
0
123
0/-0.4
85.3
0/-0.6
1.85
43.0
1.5
6080
15900
397
0.020
6
475
ADLU35
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
35
0/-0.015
52
0/-0.022
0
135
0/-0.4
94.8
0/-0.6
2.10
49.0
1.5
-
-
-
0.025
6
790
ADLU40
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
40
0/-0.015
60
0/-0.022
0
151
0/-0.4
116.8
0/-0.6
2.10
57.0
1.5
-
-
-
0.025
6
1165
ADLU50
ADLU
SUJ2
58HRC~
-
SUJ2
Resin
-20~80℃
Nitrile rubber
50
0/-0.015
80
0/-0.022
0
192
0/-0.4
142.8
0/-0.6
2.60
76.5
1.5
-
-
-
0.025
6
2095
ADLUA3
ADLUA
SUJ2
58HRC~
Electroless nickel platin...
SUJ2
Resin
-20~80℃
Nitrile rubber
3
0/-0.010
7
0
0/-0.015
19
0/-0.3
0.0
-
0.00
0.0
0.3
324
529
2.18
0.010
4
3.2
ADLUA4
ADLUA
SUJ2
58HRC~
Electroless nickel platin...
SUJ2
Resin
-20~80℃
Nitrile rubber
4
0/-0.010
8
0
0/-0.015
23
0/-0.3
0.0
-
0.00
0.0
0.3
431
784
4.31
0.010
4
4.5
ADLUA5
ADLUA
SUJ2
58HRC~
Electroless nickel platin...
SUJ2
Resin
-20~80℃
Nitrile rubber
5
0/-0.010
10
0
0/-0.015
28
0/-0.3
18.2
0/-0.5
1.10
9.6
0.4
588
1100
7.24
0.010
4
10
ADLUA6
ADLUA
SUJ2
58HRC~
Electroless nickel platin...
SUJ2
Resin
-20~80℃
Nitrile rubber
6
0/-0.010
12
0
0/-0.018
35
0/-0.3
24.8
0/-0.5
1.10
11.5
0.4
657
1200
10.9
0.015
4
15
ADLUA8
ADLUA
SUJ2
58HRC~
Electroless nickel platin...
SUJ2
Resin
-20~80℃
Nitrile rubber
8
0/-0.010
15
0
0/-0.018
45
0/-0.3
32.8
0/-0.5
1.10
14.3
0.4
813
1570
11.6
0.015
4
30
ADLUA10
ADLUA
SUJ2
58HRC~
Electroless nickel platin...
SUJ2
Resin
-20~80℃
Nitrile rubber
10
0/-0.010
19
0
0/-0.021
55
0/-0.3
41.4
0/-0.5
1.30
18.0
0.4
1230
2350
19.7
0.015
4
60
ADLUA12
ADLUA
SUJ2
58HRC~
Electroless nickel platin...
SUJ2
Resin
-20~80℃
Nitrile rubber
12
0/-0.010
21
0
0/-0.021
57
0/-0.3
43.4
0/-0.5
1.30
20.0
0.8
1400
2740
26.8
0.015
4
75
ADLUA13
ADLUA
SUJ2
58HRC~
Electroless nickel platin...
SUJ2
Resin
-20~80℃
Nitrile rubber
13
0/-0.010
23
0
0/-0.021
61
0/-0.3
43.4
0/-0.5
1.30
22.0
0.8
1560
3140
43.4
0.015
4
85
ADLUA16
ADLUA
SUJ2
58HRC~
Electroless nickel platin...
SUJ2
Resin
-20~80℃
Nitrile rubber
16
0/-0.010
28
0
0/-0.021
70
0/-0.3
49.8
0/-0.5
1.60
27.0
0.8
2490
5490
82.8
0.015
4
140
ADLUA20
ADLUA
SUJ2
58HRC~
Electroless nickel platin...
SUJ2
Resin
-20~80℃
Nitrile rubber
20
0/-0.012
32
0
0/-0.025
80
0/-0.3
57.8
0/-0.6
1.60
30.5
0.8
2650
6270
110
0.020
5
175
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성