目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
ABM - Monorail BM
SCHNEEBERGER
Linear- profiled guideways and recirculating units
Profiled guideway
MONORAIL BM / balls / stainless steel version
Accessories
Powered by
CAD模型選擇
{schneeberger/linear_profilschienen/profilschienen/monorail_bm_edelstahl/accessories/bm_blechabstreifer.prj},{NB=BM Blechabstreifer ABM 201},{IDNR=},{TYP=ABM 20},{BG=20},{A=30.000},{B=63.000},{B1=20.000},{B2=21.500},{J=25.500},{J1=19.000},{L=75.500},{L1=40.000},{L2=35.000},{L6=53.500},{N=53.000},{E=6.000},{F=5.400},{F1=5.800},{F2=10.000},{F3=9.500},{DK=4.000},{G=8.000},{G1=6.500},{G2=11.500},{M1=5.200},{M3=5.200},{M4=5.000},{D1=6.000},{D2=3.000},{O=8.000},{P=8.000},{T=11.000},{FB2=13.000},{FB3=8.800},{FH1=19.000},{FH2=12.600},{FST=10.000},{FF1=0.500},{FF2=1.000},{V=25.100},{V1=9.100},{LX=2.000},{R1=5.000},{R2=3.100},{S=5.000},{TYPE=BM-ABM 20},{ABSTREIF=},{SCH=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Type
ⁿ/ₐ
BM metal wiper ABM 15
ABM 15
BM metal wiper ABM 20
ABM 20
BM metal wiper ABM 25
ABM 25
BM metal wiper ABM 30
ABM 30
BM metal wiper ABM 35
ABM 35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表