目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
A90M - Hollow springs adipol 90 shore
Rigon
Elastic elements
Polyurethanes
Adipol
Powered by
CAD模型選擇
{rigon/91_elementi_elastici/b3/j3_sg/a90_m.prj},{NB=A90M 40X50},{COD=A90M 40X50},{SIG=A90M},{A=40.000},{B=13.500},{L=50.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
SIG
[mm]
A
External diameter
[mm]
B
Hole diameter
[mm]
L
Length
[mm]
A90M 100X50
A90M 100X50
A90M
100.000
21.000
50.000
A90M 100X63
A90M 100X63
A90M
100.000
21.000
63.000
A90M 100X80
A90M 100X80
A90M
100.000
21.000
80.000
A90M 16X16
A90M 16X16
A90M
16.000
6.500
16.000
A90M 16X20
A90M 16X20
A90M
16.000
6.500
20.000
A90M 16X25
A90M 16X25
A90M
16.000
6.500
25.000
A90M 16X32
A90M 16X32
A90M
16.000
6.500
32.000
A90M 20X16
A90M 20X16
A90M
20.000
8.500
16.000
A90M 20X20
A90M 20X20
A90M
20.000
8.500
20.000
A90M 20X25
A90M 20X25
A90M
20.000
8.500
25.000
A90M 20X32
A90M 20X32
A90M
20.000
8.500
32.000
A90M 20X40
A90M 20X40
A90M
20.000
8.500
40.000
A90M 25X16
A90M 25X16
A90M
25.000
10.500
16.000
A90M 25X20
A90M 25X20
A90M
25.000
10.500
20.000
A90M 25X25
A90M 25X25
A90M
25.000
10.500
25.000
A90M 25X32
A90M 25X32
A90M
25.000
10.500
32.000
A90M 25X40
A90M 25X40
A90M
25.000
10.500
40.000
A90M 25X50
A90M 25X50
A90M
25.000
10.500
50.000
A90M 32X16
A90M 32X16
A90M
32.000
13.500
16.000
A90M 32X20
A90M 32X20
A90M
32.000
13.500
20.000
A90M 32X25
A90M 32X25
A90M
32.000
13.500
25.000
A90M 32X32
A90M 32X32
A90M
32.000
13.500
32.000
A90M 32X40
A90M 32X40
A90M
32.000
13.500
40.000
A90M 32X50
A90M 32X50
A90M
32.000
13.500
50.000
A90M 32X63
A90M 32X63
A90M
32.000
13.500
63.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表