피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: ZPAS
생성됨: 27.07.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ZPAS
WZ-DSR - Network/Server cabinet
ZPAS
IT Solutions
Free Standing
IT Series
19 Inch Colocation Set
Powered by
CAD모델 선택
{zpas/01_19_in_it_solutions/01_free_standing/01_it_series/03_it_19in_colocation_set/colocation_cabinet_asmtab.prj},{NB=428012-44AA-43-011(0)},{ITEM=428012-44AA-43-011},{WIDTH=800},{W=800},{DEPTH=1200},{D=1200},{VER=4},{VERD=2},{VERC=2},{VERDD=2},{VERF=7},{VERL=1},{VERLD=2},{VERS=2},{VERP=8},{COMPANY=ZPAS},{GROUP=Colocation set},{DESC=WZ-DSR - Network/Server cabinet},{INDEX=WZ-DSR-428012-44AA-43-011},{HEIGHT=42},{H=42},{DESCRIPTION=-},{BASEFRAME=Dismountable frame (bottom plate, top plate, four posts).},{FRONT=Single-leaf perforated metal door (80% perforation clearance), lock with swing handle},{BACK=Single-leaf perforated metal door (80% perforation clearance), lock with swing handle},{LEFT=Solid metal side panel with single-point locks},{LOD=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
COMPANY
Company
ⁿ/ₐ
GROUP
Group
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ITEM
Item number
ⁿ/ₐ
INDEX
Index
ⁿ/ₐ
H
Height "U"
[U]
W
Width
[mm]
D
Depth
[mm]
DESCRIPTION
Description
ⁿ/ₐ
BASEFRAME
Base frame
ⁿ/ₐ
FRONT
Front
ⁿ/ₐ
BACK
Back
ⁿ/ₐ
LEFT
Left side
ⁿ/ₐ
RIGHT
Right side
ⁿ/ₐ
MOUNTPROF
Mounting profiles
ⁿ/ₐ
COMPARTMENTS
Compartments
ⁿ/ₐ
CABLETRAYS
Cabletrays
ⁿ/ₐ
EARTHING
Earthing
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
IPLEVEL
IP level
ⁿ/ₐ
MAXLOAD
Maximum load
[kg]
COLOUR
Colour
ⁿ/ₐ
426010-44AA-23-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
426010-44AA-23-011
WZ-DSR-426010-44AA-23-011
42
600
1000
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Two compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
426010-44AA-43-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
426010-44AA-43-011
WZ-DSR-426010-44AA-43-011
42
600
1000
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Four compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
426012-44AA-23-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
426012-44AA-23-011
WZ-DSR-426012-44AA-23-011
42
600
1200
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Two compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
426012-44AA-43-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
426012-44AA-43-011
WZ-DSR-426012-44AA-43-011
42
600
1200
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Four compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
428010-44AA-23-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
428010-44AA-23-011
WZ-DSR-428010-44AA-23-011
42
800
1000
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Two compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
428010-44AA-43-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
428010-44AA-43-011
WZ-DSR-428010-44AA-43-011
42
800
1000
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Four compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
428012-44AA-23-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
428012-44AA-23-011
WZ-DSR-428012-44AA-23-011
42
800
1200
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Two compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
428012-44AA-43-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
428012-44AA-43-011
WZ-DSR-428012-44AA-43-011
42
800
1200
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Four compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
476010-44AA-23-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
476010-44AA-23-011
WZ-DSR-476010-44AA-23-011
47
600
1000
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Two compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
476010-44AA-43-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
476010-44AA-43-011
WZ-DSR-476010-44AA-43-011
47
600
1000
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Four compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
476012-44AA-23-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
476012-44AA-23-011
WZ-DSR-476012-44AA-23-011
47
600
1200
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Two compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
476012-44AA-43-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
476012-44AA-43-011
WZ-DSR-476012-44AA-43-011
47
600
1200
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Four compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
478010-44AA-23-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
478010-44AA-23-011
WZ-DSR-478010-44AA-23-011
47
800
1000
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Two compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
478010-44AA-43-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
478010-44AA-43-011
WZ-DSR-478010-44AA-43-011
47
800
1000
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Four compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
478012-44AA-23-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
478012-44AA-23-011
WZ-DSR-478012-44AA-23-011
47
800
1200
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Two compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
478012-44AA-43-011(0)
ZPAS
Colocation set
WZ-DSR - Network/Server c...
478012-44AA-43-011
WZ-DSR-478012-44AA-43-011
47
800
1200
-
Dismountable frame (botto...
Single-leaf perforated me...
Single-leaf perforated me...
Solid metal side panel wi...
Solid metal side panel wi...
Two pairs of 19" mounting...
Four compartments
Cable trays routed from b...
Earthing bar and earthing...
Four leveling feet.
IP 20 in accordance with ...
1500
Powder paint RAL 7035
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성