J-CRB01 06 - Cost-effective casters
Yiheda 3D Electronic Gallery
yhd_industrial
J3-caster/foot cup
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j3/j-crb01_06_asmtab.prj},{NB=J-CRB06-D65-NM},{CODE=J-CRB06},{TYPE1=Flat event type},{MAT1=Q235A},{SUR=Black electrophoresis},{BRA=-},{CODE1=NM},{BEA=Double ball},{D=65},{H=92},{F=45},{A=100},{B=100},{C=80},{C1=78},{E=80},{E1=78},{DD=11.0},{R=46.5},{NM=600},{WEI=1.26},{LINK=Webxxx},{PPATH=j-crb01_06/assem/j-crb01_06_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE1
Bracket type
ⁿ/ₐ
MAT1
Bracket material
ⁿ/ₐ
SUR
Bracket surface treatment
ⁿ/ₐ
BRA
Bracket brake form
ⁿ/ₐ
CODE1
Wheel code
ⁿ/ₐ
MAT2
Wheel material
ⁿ/ₐ
COLOR
Wheel color
ⁿ/ₐ
BEA
Wheel bearing
ⁿ/ₐ
D
[mm]
H
[mm]
F
[mm]
A
[mm]
B
[mm]
C
[mm]
C1
[mm]
E
[mm]
E1
[mm]
DD
d
[mm]
R
[mm]
NM
Allowable load (kg)
[kg]
WEI
weight
[kg]
J-CRB01-D50-NM
J-CRB01
Flat bottom type
Q235A
Galvanized
-
NM
Reinforced nylon
black
Double ball
50
68
28
70
54
54
0
36
0
6.5
50.0
200
0.35
J-CRB01-D50-AM
J-CRB01
Flat bottom type
Q235A
Galvanized
-
AM
Polyurethane
Emerald
Bushing
50
68
28
70
54
54
0
36
0
6.5
50.0
200
0.38
J-CRB01-D50-NX
J-CRB01
Flat bottom type
Q235A
Galvanized
-
NX
MC nylon
black
Double ball
50
68
28
70
54
54
0
36
0
6.5
50.0
200
0.48
J-CRB03-D50-NM
J-CRB03
Flat bottom type
Q235A
Galvanized
Hardware front brake
NM
Reinforced nylon
black
Double ball
50
68
28
70
54
54
0
36
0
6.5
50.0
200
0.38
J-CRB03-D50-AM
J-CRB03
Flat bottom type
Q235A
Galvanized
Hardware front brake
AM
Polyurethane
Emerald
Bushing
50
68
28
70
54
54
0
36
0
6.5
50.0
200
0.43
J-CRB03-D50-NX
J-CRB03
Flat bottom type
Q235A
Galvanized
Hardware front brake
NX
MC nylon
black
Double ball
50
68
28
70
54
54
0
36
0
6.5
50.0
200
0.53
J-CRB06-D65-NM
J-CRB06
Flat bottom type
Q235A
Electrophoresis (black)
-
NM
Reinforced nylon
black
Double ball
65
92
45
100
100
80
78
80
78
11.0
46.5
600
1.26
J-CRB06-D75-NM
J-CRB06
Flat bottom type
Q235A
Electrophoresis (black)
-
NM
Reinforced nylon
black
Double ball
75
106
45
100
100
80
78
80
78
11.0
51.5
600
1.38
J-CRB06-D65-UV
J-CRB06
Flat bottom type
Q235A
Electrophoresis (black)
-
UV
Polyurethane
natural color
Double ball
65
92
45
100
100
80
78
80
78
11.0
46.5
400
1.30
J-CRB06-D75-UV
J-CRB06
Flat bottom type
Q235A
Electrophoresis (black)
-
UV
Polyurethane
natural color
Double ball
75
106
45
100
100
80
78
80
78
11.0
51.5
500
1.40
J-CRB06-D65-NX
J-CRB06
Flat bottom type
Q235A
Electrophoresis (black)
-
NX
MC nylon
black
Double ball
65
92
45
100
100
80
78
80
78
11.0
46.5
600
1.28
J-CRB06-D75-NX
J-CRB06
Flat bottom type
Q235A
Electrophoresis (black)
-
NX
MC nylon
black
Double ball
75
106
45
100
100
80
78
80
78
11.0
51.5
700
1.41
J-CRB06-D65-DG
J-CRB06
Flat bottom type
Q235A
Electrophoresis (black)
-
DG
MC nylon (conductive)
black
Double ball
65
92
45
100
100
80
78
80
78
11.0
46.5
600
1.28
J-CRB06-D75-DG
J-CRB06
Flat bottom type
Q235A
Electrophoresis (black)
-
DG
MC nylon (conductive)
black
Double ball
75
106
45
100
100
80
78
80
78
11.0
51.5
700
1.41
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성