XAX01 07 - Waterproof flat lock ??¡§¡§ Handle pressing rotary type ??¡§¡§ A type
Yiheda 3D Electronic Gallery
yhd_industrial
J2-handle/hinge/door part
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j2/xax01_07.prj},{NB=XAX03-A110},{CODE=XAX03},{TYPE=bashouanyazhuandongshi A dai},{MAT=SUS304},{SUR=jingxilasipaoguang},{A=110},{A1=18.0},{A2=102},{A3=14.0},{B=34},{B1=26},{B2=22.0},{B3=62},{B4=30},{T=28.0},{T1=5.3},{T2=2.0},{TT=2.0},{E=53},{K=48 du},{DD=3.2},{S=8},{ML=M5-L10},{AA=103},{AA1=14.5},{BB=27},{WEI=0.44},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
T
[mm]
T1
[mm]
T2
[mm]
TT
t
[mm]
E
[mm]
K
ⁿ/ₐ
DD
d
[mm]
S
[mm]
ML
M-L
ⁿ/ₐ
AA
Opening size a
[mm]
AA1
Opening size a1
[mm]
BB
Opening size b
[mm]
WEI
reference weight
[kg]
XAX01-A92
XAX01
Handle pressing rotary / ...
Zinc alloy
Bright chrome plating
92
16.5
84
12.5
32
24
22.0
62
30
28.3
5.0
2.3
2.3
39
42??
3.2
8
M5-L10
85
12.5
25
0.28
XAX01-A110
XAX01
Handle pressing rotary / ...
Zinc alloy
Bright chrome plating
110
18.0
102
14.0
34
26
22.0
62
30
28.0
5.3
2.0
2.0
53
48??
3.2
8
M5-L10
103
14.5
27
0.39
XAX01-A150
XAX01
Handle pressing rotary / ...
Zinc alloy
Bright chrome plating
150
19.0
140
14.0
38
29
27.3
100
40
31.0
5.5
3.0
3.0
80
48??
4.2
10
M6-L12
141
14.5
30
0.52
XAX01-A170
XAX01
Handle pressing rotary / ...
Zinc alloy
Bright chrome plating
170
26.5
160
21.5
44
31
27.3
100
40
34.2
5.5
3.2
3.0
83
45??
4.2
10
M6-L12
161
22.0
32
0.67
XAX02-A92
XAX02
Handle pressing rotary / ...
Zinc alloy
Matted chrome
92
16.5
84
12.5
32
24
22.0
62
30
28.3
5.0
2.3
2.3
39
42??
3.2
8
M5-L10
85
12.5
25
0.28
XAX02-A110
XAX02
Handle pressing rotary / ...
Zinc alloy
Matted chrome
110
18.0
102
14.0
34
26
22.0
62
30
28.0
5.3
2.0
2.0
53
48??
3.2
8
M5-L10
103
14.5
27
0.39
XAX02-A150
XAX02
Handle pressing rotary / ...
Zinc alloy
Matted chrome
150
19.0
140
14.0
38
29
27.3
100
40
31.0
5.5
3.0
3.0
80
48??
4.2
10
M6-L12
141
14.5
30
0.52
XAX02-A170
XAX02
Handle pressing rotary / ...
Zinc alloy
Matted chrome
170
26.5
160
21.5
44
31
27.3
100
40
34.2
5.5
3.2
3.0
83
45??
4.2
10
M6-L12
161
22.0
32
0.67
XAX03-A110
XAX03
Handle pressing rotary / ...
SUS304
Fine brushed polishing
110
18.0
102
14.0
34
26
22.0
62
30
28.0
5.3
2.0
2.0
53
48??
3.2
8
M5-L10
103
14.5
27
0.44
XAX03-A150
XAX03
Handle pressing rotary / ...
SUS304
Fine brushed polishing
150
19.0
140
14.0
38
29
27.3
100
40
31.0
5.5
3.0
3.0
80
48??
4.2
10
M6-L12
141
14.5
30
0.65
XAX06-A92
XAX06
Handle pressing rotary / ...
Zinc alloy
Bright chrome plating
92
16.5
84
12.5
32
24
22.0
62
30
28.3
5.0
2.3
2.3
39
42??
3.2
8
M5-L10
85
12.5
25
0.26
XAX06-A110
XAX06
Handle pressing rotary / ...
Zinc alloy
Bright chrome plating
110
18.0
102
14.0
34
26
22.0
62
30
28.0
5.3
2.0
2.0
53
48??
3.2
8
M5-L10
103
14.5
27
0.43
XAX06-A150
XAX06
Handle pressing rotary / ...
Zinc alloy
Bright chrome plating
150
19.0
140
14.0
38
29
27.3
100
40
31.0
5.5
3.0
3.0
80
48??
4.2
10
M6-L12
141
14.5
30
0.54
XAX06-A170
XAX06
Handle pressing rotary / ...
Zinc alloy
Bright chrome plating
170
26.5
160
21.5
44
31
27.3
100
40
34.2
5.5
3.2
3.0
83
45??
4.2
10
M6-L12
161
22.0
32
0.68
XAX07-A92
XAX07
Handle pressing rotary / ...
Zinc alloy
Matted chrome
92
16.5
84
12.5
32
24
22.0
62
30
28.3
5.0
2.3
2.3
39
42??
3.2
8
M5-L10
85
12.5
25
0.26
XAX07-A110
XAX07
Handle pressing rotary / ...
Zinc alloy
Matted chrome
110
18.0
102
14.0
34
26
22.0
62
30
28.0
5.3
2.0
2.0
53
48??
3.2
8
M5-L10
103
14.5
27
0.43
XAX07-A150
XAX07
Handle pressing rotary / ...
Zinc alloy
Matted chrome
150
19.0
140
14.0
38
29
27.3
100
40
31.0
5.5
3.0
3.0
80
48??
4.2
10
M6-L12
141
14.5
30
0.54
XAX07-A170
XAX07
Handle pressing rotary / ...
Zinc alloy
Matted chrome
170
26.5
160
21.5
44
31
27.3
100
40
34.2
5.5
3.2
3.0
83
45??
4.2
10
M6-L12
161
22.0
32
0.68
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성