DBL32 42 - Diaphragm keyless coupling / single diaphragm / double diaphragm high torque high speed carbon steel
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dbl32_42.prj},{NB=DBL32-D104-d25-e25},{CODE=DBL32},{TYPE=mianjianshidanmopian},{MAT=S45C},{MAT1=buxiugang},{SUR=fahei},{FJ=wailiujiaoluoshuan},{D=104},{DD=25},{DDPOOL=25,28,30,32,35,38,40,42,46},{EE=25},{L=78.0},{L1=30.0},{L2=0},{W=10.0},{M1=M8},{M11=8},{M1SJ=34},{M2=M8},{M22=8},{M2SJ=34},{NJ=240},{ZDNJ=445},{ZS=15000},{JXPZ=1},{ZXPZ=0},{ZHXI=+1.1/-1.1},{NJGX=25.5x10*4},{LJ=23.5x10*-4},{ZL=1700},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
The main material
ⁿ/ₐ
MAT1
Diaphragm material
ⁿ/ₐ
SUR
Body surface treatment
ⁿ/ₐ
FJ
annex
ⁿ/ₐ
D
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
ⁿ/ₐ
W
[mm]
M1
ⁿ/ₐ
M1SJ
M1 locking torque
ⁿ/ₐ
M2
ⁿ/ₐ
M2SJ
M2 locking torque
[mm]
NJ
Rated torque (N??¡§¡§m)
ⁿ/ₐ
ZDNJ
Maximum torque (N??¡§¡§m)
ⁿ/ₐ
ZS
Maximum speed (r/min)
ⁿ/ₐ
JXPZ
Radial deviation
ⁿ/ₐ
ZXPZ
Angle deviation
ⁿ/ₐ
ZHXI
Axial deviation
ⁿ/ₐ
NJGX
Inertia torque (kg/m*2)
ⁿ/ₐ
LJ
Static torsional stiffness (N??¡§¡§m/rad)
ⁿ/ₐ
ZL
weight
ⁿ/ₐ
DBL32-D68-d10-e10
DBL32
Keyless single diaphragm
S45C
stainless steel
Black
Hex bolts
68
58.0
22.0
0
7.0
M5
7
M5
7
40
70
20000
1
0
+0.8/-0.8
2.4x10*4
2.96x10*-4
600
DBL32-D81-d15-e15
DBL32
Keyless single diaphragm
S45C
stainless steel
Black
Hex bolts
81
64.5
25.0
0
7.5
M6
14
M6
14
85
150
20000
1
0
+0.9/-0.9
8.8x10*4
7.30x10*-4
900
DBL32-D93-d20-e20
DBL32
Keyless single diaphragm
S45C
stainless steel
Black
Hex bolts
93
71.0
27.0
0
9.0
M8
34
M8
34
175
308
18000
1
0
+1.0/-1.0
9.2x10*4
14.2x10*-4
1300
DBL32-D104-d25-e25
DBL32
Keyless single diaphragm
S45C
stainless steel
Black
Hex bolts
104
78.0
30.0
0
10.0
M8
34
M8
34
240
445
15000
1
0
+1.1/-1.1
25.5x10*4
23.5x10*-4
1700
DBL42-D68-d10-e10
DBL42
Keyless double diaphragm
S45C
stainless steel
Black
Hex bolts
68
89.0
22.0
24
7.0
5
7
5
7
40
70
20000
1.5
0.55
+1.6/-1.6
1.18x10*-4
5.38x10*-4
1050
DBL42-D81-d15-e15
DBL42
Keyless double diaphragm
S45C
stainless steel
Black
Hex bolts
81
97.0
25.0
25
7.5
M6
14
M6
14
85
150
20000
1.5
0.55
+1.8/-1.8
3.92x10*4
12.8x10*-4
1520
DBL42-D93-d20-e20
DBL42
Keyless double diaphragm
S45C
stainless steel
Black
Hex bolts
93
109.0
27.0
29
9.0
M8
34
M8
34
170
308
18000
1.5
0.6
+2.0/-2.0
7.84x10*4
26.0x10*-4
2328
DBL42-D104-d25-e25
DBL42
Keyless double diaphragm
S45C
stainless steel
Black
Hex bolts
104
122.0
30.0
34
10.0
M8
34
M8
34
240
430
15000
1.5
0.6
+2.2/-2.2
12.7x10*4
42.4x10*-4
2985
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성