BPS51 75 - Roller bearing follower
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bps51_75.prj},{NB=BPS75-d50-PP},{CODE=BPS75},{TYPE=Standard type, inner ring type with side plate, spherical type},{MAT=SUJ2},{DD=50},{DDTOL=0/-0.025},{MFQ=PP},{D=90},{B1=26},{B=25.8},{AA=76.0},{EE1=4.0},{EE2=1.2},{C=38.70},{C0=71.80},{F1=34.00},{F2=11.00},{N=3500},{MG=830.0},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
d
[mm]
DDTOL
h7
ⁿ/ₐ
D
[mm]
B1
[mm]
B
[mm]
AA
a
[mm]
EE1
E1-oilless bushing
[mm]
EE2
E2-linear bearing
[mm]
C
Basic load rating C (KN)
[KN]
C0
Basic rated load C0 (KN)
[KN]
F1
Cylindrical outer ring track surface load capacity KN
[KN]
F2
Spherical outer ring track surface load capacity KN
[KN]
N
Limit speed
[l/min]
MG
weight
[g]
BPS51-d6-PP
BPS51
Import type / with side p...
SUJ2
6
0/-0.015
19
14
13.8
14.0
2.5
0.8
4.12
4.55
3.53
1.37
20000
24.5
BPS51-d8-PP
BPS51
Import type / with side p...
SUJ2
8
0/-0.015
24
14
13.8
17.5
2.5
0.8
5.68
5.89
4.51
1.86
17000
39.0
BPS51-d10-PP
BPS51
Import type / with side p...
SUJ2
10
0/-0.015
30
16
15.8
23.5
2.5
0.8
9.70
9.67
6.86
2.45
15000
65.0
BPS51-d12-PP
BPS51
Import type / with side p...
SUJ2
12
0/-0.018
32
16
15.8
25.5
2.5
0.8
10.40
10.90
7.35
2.74
13000
75.0
BPS51-d15-PP
BPS51
Import type / with side p...
SUJ2
15
0/-0.018
35
16
15.8
29.0
2.5
0.8
12.30
14.30
8.04
3.14
10000
83.0
BPS51-d17-PP
BPS51
Import type / with side p...
SUJ2
17
0/-0.018
40
20
19.8
32.5
3.0
1.0
17.40
20.90
11.80
3.72
9500
135.0
BPS51-d20-PP
BPS51
Import type / with side p...
SUJ2
20
0/-0.021
47
20
19.8
38.0
3.0
1.0
19.20
24.50
13.80
4.61
8500
195.0
BPS51-d25-PP
BPS51
Import type / with side p...
SUJ2
25
0/-0.021
52
20
19.8
43.0
3.0
1.0
20.70
28.40
15.30
5.29
7000
225.0
BPS51-d30-PP
BPS51
Import type / with side p...
SUJ2
30
0/-0.021
62
25
24.8
50.5
4.0
1.2
30.30
45.40
22.10
6.66
5500
400.0
BPS51-d35-PP
BPS51
Import type / with side p...
SUJ2
35
0/-0.025
72
25
24.8
53.5
4.0
1.2
32.20
50.60
25.70
8.13
5000
550.0
BPS51-d40-PP
BPS51
Import type / with side p...
SUJ2
40
0/-0.025
80
26
25.8
61.5
4.0
1.2
35.70
61.60
30.30
9.31
4000
710.0
BPS51-d45-PP
BPS51
Import type / with side p...
SUJ2
45
0/-0.025
85
26
25.8
66.5
4.0
1.2
37.10
66.40
31.10
10.10
4000
760.0
BPS51-d50-PP
BPS51
Import type / with side p...
SUJ2
50
0/-0.025
90
26
25.8
76.0
4.0
1.2
38.70
71.80
34.00
11.00
3500
830.0
BPS52-d6-PP
BPS52
Import type / with side p...
SUS440C
6
0/-0.015
19
14
13.8
14.0
2.5
0.8
4.12
4.55
3.53
1.37
20000
24.5
BPS52-d8-PP
BPS52
Import type / with side p...
SUS440C
8
0/-0.015
24
14
13.8
17.5
2.5
0.8
5.68
5.89
4.51
1.86
17000
39.0
BPS52-d10-PP
BPS52
Import type / with side p...
SUS440C
10
0/-0.015
30
16
15.8
23.5
2.5
0.8
9.70
9.67
6.86
2.45
15000
65.0
BPS52-d12-PP
BPS52
Import type / with side p...
SUS440C
12
0/-0.018
32
16
15.8
25.5
2.5
0.8
10.40
10.90
7.35
2.74
13000
75.0
BPS52-d15-PP
BPS52
Import type / with side p...
SUS440C
15
0/-0.018
35
16
15.8
29.0
2.5
0.8
12.30
14.30
8.04
3.14
10000
83.0
BPS52-d17-PP
BPS52
Import type / with side p...
SUS440C
17
0/-0.018
40
20
19.8
32.5
3.0
1.0
17.40
20.90
11.80
3.72
9500
135.0
BPS52-d20-PP
BPS52
Import type / with side p...
SUS440C
20
0/-0.021
47
20
19.8
38.0
3.0
1.0
19.20
24.50
13.80
4.61
8500
195.0
BPS52-d25-PP
BPS52
Import type / with side p...
SUS440C
25
0/-0.021
52
20
19.8
43.0
3.0
1.0
20.70
28.40
15.30
5.29
7000
225.0
BPS52-d30-PP
BPS52
Import type / with side p...
SUS440C
30
0/-0.021
62
25
24.8
50.5
4.0
1.2
30.30
45.40
22.10
6.66
5500
400.0
BPS52-d35-PP
BPS52
Import type / with side p...
SUS440C
35
0/-0.025
72
25
24.8
53.5
4.0
1.2
32.20
50.60
25.70
8.13
5000
550.0
BPS52-d40-PP
BPS52
Import type / with side p...
SUS440C
40
0/-0.025
80
26
25.8
61.5
4.0
1.2
35.70
61.60
30.30
9.31
4000
710.0
BPS52-d45-PP
BPS52
Import type / with side p...
SUS440C
45
0/-0.025
85
26
25.8
66.5
4.0
1.2
37.10
66.40
31.10
10.10
4000
760.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성