OFN01 - Oil free bushing, copper alloy, shoulder type, standard type
Yiheda 3D Electronic Gallery
yhd_fa
E1-Oil free bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e1/ofn01.prj},{NB=OFN01-d15-L10},{CODE=OFN01},{TYPE=A-B},{MAT=High Strength Brass sp2 Inlay Solid Lubricant},{ID=E7},{DI=r6},{DD=15},{DDTHE=+0.050/+0.032},{L=10},{LTHE=-0.1/-0.3},{LPOOL=10,12,15,20,25,30,35},{D=21},{DTHE=+0.041/+0.028},{H=28},{T=3},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ID
Inner diameter tolerance
ⁿ/ₐ
DI
Outer diameter tolerance
ⁿ/ₐ
DD
d E7
[mm]
DDTHE
d tolerance
ⁿ/ₐ
LTHE
L tolerance
ⁿ/ₐ
D
D r6
[mm]
DTHE
D tolerance
ⁿ/ₐ
H
[mm]
T
T 0/-0.1
ⁿ/ₐ
OFN01-d5-L10
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
5
+0.032/+0.020
-0.1/-0.3
9
+0.028/+0.019
14
2
OFN01-d6-L10
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
6
+0.032/+0.020
-0.1/-0.3
10
+0.028/+0.019
16
2
OFN01-d8-L10
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
8
+0.040/+0.025
-0.1/-0.3
12
+0.034/+0.023
20
2
OFN01-d10-L10
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
10
+0.040/+0.025
-0.1/-0.3
14
+0.034/+0.023
22
2
OFN01-d12-L10
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
12
+0.050/+0.032
-0.1/-0.3
18
+0.034/+0.023
25
3
OFN01-d13-L10
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
13
+0.050/+0.032
-0.1/-0.3
19
+0.041/+0.028
26
3
OFN01-d15-L10
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
15
+0.050/+0.032
-0.1/-0.3
21
+0.041/+0.028
28
3
OFN01-d16-L12
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
16
+0.050/+0.032
-0.1/-0.3
22
+0.041/+0.028
29
3
OFN01-d18-L15
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
18
+0.050/+0.032
-0.1/-0.3
24
+0.041/+0.028
32
3
OFN01-d20-L15
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
20
+0.061/+0.040
-0.1/-0.3
30
+0.041/+0.028
40
5
OFN01-d25-L15
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
25
+0.061/+0.040
-0.1/-0.3
35
+0.050/+0.034
45
5
OFN01-d30-L20
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
30
+0.061/+0.040
-0.1/-0.3
40
+0.050/+0.034
50
5
OFN01-d35-L20
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
35
+0.075/+0.050
-0.1/-0.3
45
+0.050/+0.034
60
5
OFN01-d40-L20
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
40
+0.075/+0.050
-0.1/-0.3
50
+0.050/+0.034
65
5
OFN01-d50-L30
OFN01
Shoulder type standard
High-strength brass (SP2)...
E7
R6
50
+0.075/+0.050
-0.1/-0.3
60
+0.060/+0.041
75
5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성