J-WES31 33 - Precision type, conventional type, spring type side vacuum port and quick connector type
Yiheda 3D Electronic Gallery
yhd_fa
D7-Vacuum sucker
Powered by
CAD모델 선택
{yiheda/yhd_fa/d7/j-wes31_33_asmtab.prj},{NB=J-WES32-d20},{CODE=J-WES32},{TYPE=tan huan shi ce},{OM=kuai su jie tou},{SM=SE},{COLOR=BLACK},{DD=20},{B=60.1},{D=6},{RP=-},{M=14},{MP=1.00},{L1=10.0},{L2=37.0},{L3=20},{P=16},{S=6},{E1=20.1},{E2=18.5},{H1=17},{H2=12},{T=4},{N=7.0-12.6},{GG=51.5},{PPATH=j-wes31_33/assem/j-wes31_33_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
[mm]
TYPE
Types of
[mm]
OM
Takeover method
[mm]
SM
Suction cup material
[mm]
COLOR
Color
[mm]
DD
Disk diameter (d)
[mm]
B
Minimum unit 1
[mm]
D
Disk diameter (d)
[mm]
RP
Rp
[mm]
M
Internal thread type
[mm]
MP
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
P
P minimum unit 0
[mm]
S
stroke
[mm]
E1
[mm]
E2
[mm]
H1
opposite
[mm]
H2
opposite
[mm]
T
Hexagon socket depth
[mm]
N
Spring maximum load
[mm]
GG
weight
[mm]
J-WES31-d2
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
2
40.0
4
-
8
0.75
4.0
24.0
13
13
3
16.7
12.5
10
8
2
0.9-1.9
13.5
J-WES31-d3
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
3
40.0
4
-
8
0.75
4.0
24.0
13
13
3
16.7
12.5
10
8
2
0.9-1.9
13.5
J-WES31-d4
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
4
40.0
4
-
8
0.75
4.0
24.0
13
13
3
16.7
12.5
10
8
2
0.9-1.9
13.5
J-WES31-d6
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
6
41.0
6
-
8
0.75
7.0
25.0
13
13
3
18.1
13.0
10
8
2
0.9-1.9
15.5
J-WES31-d8
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
8
39.5
6
-
8
0.75
5.5
23.5
13
13
3
18.1
13.0
10
8
2
0.9-1.9
15.5
J-WES31-d10
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
10
58.1
6
-
14
1.00
8.0
35.0
20
16
6
20.1
18.5
17
12
4
4.0-7.1
47.5
J-WES31-d15
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
15
59.1
6
-
14
1.00
9.0
36.0
20
16
6
20.1
18.5
17
12
4
4.0-7.1
48.0
J-WES31-d20
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
20
60.1
6
-
14
1.00
10.0
37.0
20
16
6
20.1
18.5
17
12
4
7.0-12.6
51.5
J-WES31-d25
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
25
61.1
6
-
14
1.00
11.0
38.0
20
16
6
20.1
18.5
17
12
4
7.0-12.6
52.0
J-WES31-d30
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
30
61.1
6
-
14
1.00
11.0
38.0
20
16
6
20.1
18.5
17
12
4
7.0-12.6
54.0
J-WES31-d40
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
40
64.1
6
-
14
1.00
14.0
41.0
20
16
6
20.1
18.5
17
12
4
7.0-12.6
61.0
J-WES31-d50
J-WES31
Spring type side vacuum p...
Quick Connector
Nitrile rubber NBR
black
50
65.1
6
-
14
1.00
15.0
42.0
20
16
6
20.1
18.5
17
12
4
7.0-12.6
67.0
J-WES32-d2
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
2
40.0
4
-
8
0.75
4.0
24.0
13
13
3
16.7
12.5
10
8
2
0.9-1.9
13.5
J-WES32-d3
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
3
40.0
4
-
8
0.75
4.0
24.0
13
13
3
16.7
12.5
10
8
2
0.9-1.9
13.5
J-WES32-d4
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
4
40.0
4
-
8
0.75
4.0
24.0
13
13
3
16.7
12.5
10
8
2
0.9-1.9
13.5
J-WES32-d6
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
6
41.0
6
-
8
0.75
7.0
25.0
13
13
3
18.1
13.0
10
8
2
0.9-1.9
15.5
J-WES32-d8
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
8
39.5
6
-
8
0.75
5.5
23.5
13
13
3
18.1
13.0
10
8
2
0.9-1.9
15.5
J-WES32-d10
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
10
58.1
6
-
14
1.00
8.0
35.0
20
16
6
20.1
18.5
17
12
4
4.0-7.1
47.5
J-WES32-d15
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
15
59.1
6
-
14
1.00
9.0
36.0
20
16
6
20.1
18.5
17
12
4
4.0-7.1
48.0
J-WES32-d20
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
20
60.1
6
-
14
1.00
10.0
37.0
20
16
6
20.1
18.5
17
12
4
7.0-12.6
51.5
J-WES32-d25
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
25
61.1
6
-
14
1.00
11.0
38.0
20
16
6
20.1
18.5
17
12
4
7.0-12.6
52.0
J-WES32-d30
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
30
61.1
6
-
14
1.00
11.0
38.0
20
16
6
20.1
18.5
17
12
4
7.0-12.6
54.0
J-WES32-d40
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
40
64.1
6
-
14
1.00
14.0
41.0
20
16
6
20.1
18.5
17
12
4
7.0-12.6
61.0
J-WES32-d50
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
50
65.1
6
-
14
1.00
15.0
42.0
20
16
6
20.1
18.5
17
12
4
7.0-12.6
67.0
J-WES32-d60
J-WES32
Spring type side vacuum p...
Quick Connector
SE
black
60
94.6
0
1/8
22
1.00
18.0
65.6
26
26
10
0.0
30.0
27
22
6
10.1-15.8
243.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성