YBF41 55 - Large head tapered positioning pin ??¨¨ Female thread type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ybf41_55.prj},{NB=YBF46-D8-P10},{CODE=YBF46},{TYPE=A},{TOLGR=Dg6},{MAT=SUS304},{HRD=-},{SUR=Polishing},{D=8},{DPOOL=8},{DTOL=-0.005/-0.014},{P=10},{PTOL=0/-0.01},{PPOOL=[10,12,13]},{PPOOL10=[12,13]},{L=15},{LTOL=+0.5/0},{B=8},{BTOL=+0.5/0},{E=5},{ETOL=+0.5/0},{M=M5},{MPOOL=5.0},{V=8},{ZZRC=N/A},{ZZRCPOOL='N/A','N/A','RC','RC'},{DD=7.0},{MM=0.90},{P1=1},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TOLGR
Tolerance level
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
L
[mm]
B
[mm]
E
[mm]
M
[mm]
V
[mm]
YBF41-D6T-P8
YBF41
Internal thread type
Dg6
SKS3
Quenching hardness 58-61H...
-
6T
-0.004/-0.012
10
8
5
M2.5
4
YBF41-D6-P8
YBF41
Internal thread type
Dg6
SKS3
Quenching hardness 58-61H...
-
6
-0.004/-0.012
10
8
5
M3
5
YBF41-D8T-P10
YBF41
Internal thread type
Dg6
SKS3
Quenching hardness 58-61H...
-
8T
-0.005/-0.014
15
8
5
M4
6
YBF41-D8-P10
YBF41
Internal thread type
Dg6
SKS3
Quenching hardness 58-61H...
-
8
-0.005/-0.014
15
8
5
M5
8
YBF41-D10-P12
YBF41
Internal thread type
Dg6
SKS3
Quenching hardness 58-61H...
-
10
-0.005/-0.014
15
10
5
M5
8
YBF41-D12-P13
YBF41
Internal thread type
Dg6
SKS3
Quenching hardness 58-61H...
-
12
-0.006/-0.017
15
10
6
M5
8
YBF41-D13-P15
YBF41
Internal thread type
Dg6
SKS3
Quenching hardness 58-61H...
-
13
-0.006/-0.017
22
10
6
M8
12
YBF41-D16-P20
YBF41
Internal thread type
Dg6
SKS3
Quenching hardness 58-61H...
-
16
-0.006/-0.017
22
10
7
M8
12
YBF41-D20-P25
YBF41
Internal thread type
Dg6
SKS3
Quenching hardness 58-61H...
-
20
-0.007/-0.020
30
15
7
M8
12
YBF42-D6T-P8
YBF42
Internal thread type
Dg6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
6T
-0.004/-0.012
10
8
5
M2.5
4
YBF42-D6-P8
YBF42
Internal thread type
Dg6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
6
-0.004/-0.012
10
8
5
M3
5
YBF42-D8T-P10
YBF42
Internal thread type
Dg6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
8T
-0.005/-0.014
15
8
5
M4
6
YBF42-D8-P10
YBF42
Internal thread type
Dg6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
8
-0.005/-0.014
15
8
5
M5
8
YBF42-D10-P12
YBF42
Internal thread type
Dg6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
10
-0.005/-0.014
15
10
5
M5
8
YBF42-D12-P13
YBF42
Internal thread type
Dg6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
12
-0.006/-0.017
15
10
6
M5
8
YBF42-D13-P15
YBF42
Internal thread type
Dg6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
13
-0.006/-0.017
22
10
6
M8
12
YBF42-D16-P20
YBF42
Internal thread type
Dg6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
16
-0.006/-0.017
22
10
7
M8
12
YBF42-D20-P25
YBF42
Internal thread type
Dg6
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating + P...
20
-0.007/-0.020
30
15
7
M8
12
YBF46-D6T-P8
YBF46
Internal thread type
Dg6
SUS304
-
Polishing
6T
-0.004/-0.012
10
8
5
M2.5
4
YBF46-D6-P8
YBF46
Internal thread type
Dg6
SUS304
-
Polishing
6
-0.004/-0.012
10
8
5
M3
5
YBF46-D8T-P10
YBF46
Internal thread type
Dg6
SUS304
-
Polishing
8T
-0.005/-0.014
15
8
5
M4
6
YBF46-D8-P10
YBF46
Internal thread type
Dg6
SUS304
-
Polishing
8
-0.005/-0.014
15
8
5
M5
8
YBF46-D10-P12
YBF46
Internal thread type
Dg6
SUS304
-
Polishing
10
-0.005/-0.014
15
10
5
M5
8
YBF46-D12-P13
YBF46
Internal thread type
Dg6
SUS304
-
Polishing
12
-0.006/-0.017
15
10
6
M5
8
YBF46-D13-P15
YBF46
Internal thread type
Dg6
SUS304
-
Polishing
13
-0.006/-0.017
22
10
6
M8
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성