카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
773-496 - PUSH WIRE® connector for junction boxes 6-conductor terminal block suitable for Ex e II applications
WAGO
PG 07 - PUSH wire connectors
Series 773
Powered by
CAD모델 선택
{wago/pg07/serie773/0773-0496_0999-0962.prj},{NB=773-496},{BESTNR=773-496},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.75 - 2.5},{QUERSCHNITT2=18 - 14},{ABISOLIERLAENGE=12 - 12},{SPANNUNG=550},{STROM=24},{P=6},{HOEHE=13.10},{BREITE=18.80},{TIEFE=19.50},{ANZAHLKLEMMSTEL=6},{ANZAHLPOTENTIAL=1},{FARBE=lichtgrau},{GEWICHT=3.597},{RGB=0.82,0.82,0.82,0},{ECLASS71=27-14-11-04},{ECLASS81=27-14-11-04},{LINKDE=http://www.wago.com/de/p/773-496},{LINKEN=http://www.wago.com/global/p/773-496}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
STROM
Current intensity
[A]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
773-496
773-496
0.75 - 2.5
18 - 14
12 - 12
550
24
6
13.10
18.80
19.50
6
1
light gray
3.597
27-14-11-04
27-14-11-04
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성