카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2042-3024 - Relay module, Nominal input voltage: 24 VDC, 4 make contacts, Limiting continuous current: 5 A, Railway, Green status indicator, Module width: 25 mm
WAGO
PG 06 - Electronics
Series 2042
Powered by
CAD모델 선택
{wago/pg06/serie2042/2042-3024_0999-0962.prj},{NB=2042-3024},{BESTNR=2042-3024},{INFODE=Info DE},{INFOEN=Info EN},{P=10},{HOEHE=77.70},{BREITE=25.90},{TIEFE=52.00},{FARBE=grau},{GEWICHT=80.023},{BEMERKUNGEN=DC 24 V / -30 ... +25 % | 4 Schließer},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-14-11-49},{ECLASS81=27-14-11-49},{LINKDE=http://www.wago.com/de/p/2042-3024},{LINKEN=http://www.wago.com/global/p/2042-3024}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
BEMERKUNGEN
Comment
ⁿ/ₐ
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
2042-3024
2042-3024
10
77.70
25.90
52.00
gray
80.023
DC 24 V / -30 ... +25 % ...
27-14-11-49
27-14-11-49
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성