카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
T-Stutzen - T-Stutzen
VOSS
Catalogue Lok 40
Powered by
CAD모델 선택
{voss/40_voss_lok40/11_t_stutzen.prj},{NB=7000912300},{BZ=7000912300},{VK=40-T-22-SST},{D1=22},{DY=18.0},{LG=68.0},{LG2=34.0},{L2=30.0},{SW2=30},{D3=1 1/8-20 UN},{D3NDM=1.1250},{D4=26.6},{L3=11.50},{D6=22.53},{L4=4.0},{L5=0.85},{F1=2.6},{RAL=4.0},{RD2=29.5},{RL2=21.5},{RR1=2.0},{I1=12.5},{Y=9},{XX=10.0},{INFO=Katalog},{INFO2=Montageanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
D1
[mm]
DY
[mm]
LG
Total length
[mm]
LG2
[mm]
L2
Lenght l2
[mm]
SW2
Width across flats SW2
[mm]
7000909800
7000909800
40-T-6-SST
6
4.5
41.6
20.8
18.2
12
7000910700
7000910700
40-T-8-SST
8
6.5
43.6
21.8
19.1
14
7000910900
7000910900
40-T-10-SST
10
8.0
47.6
23.8
20.8
17
7000911100
7000911100
40-T-12-SST
12
9.5
54.6
27.3
24.2
19
7000911300
7000911300
40-T-14-SST
14
11.5
60.6
30.3
27.1
22
7000911500
7000911500
40-T-15-SST
15
12.0
60.6
30.3
27.0
22
7000911700
7000911700
40-T-16-SST
16
13.0
60.6
30.3
26.8
22
7000911900
7000911900
40-T-18-SST
18
15.0
65.2
32.6
29.0
27
7000912100
7000912100
40-T-20-SST
20
16.0
68.0
34.0
30.3
30
7000912300
7000912300
40-T-22-SST
22
18.0
68.0
34.0
30.0
30
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Überwurfmutter - Überwurfmutter
VOSS
11.04.2023
Adjustable elbow coupling with sealing cone EW single part - Single parts, ...
VOSS
11.04.2023
T-couplings, L-series, ISO 8434-1-T - Tube connector on both sides accordin...
VOSS
11.04.2023
Kreutzstutzen - With sealing cone and O-ring, the standard material for the...
VOSS
05.01.2022
Gerader Einschraubstutzen, Dichtfläche, Form B - Gerader Einschraubstutzen,...
VOSS
11.04.2023
Straight connection - Straight connection
VOSS
11.04.2023
Verschlussschraube - Verschlussschraube
VOSS
11.04.2023
Winkel Stutzen - Winkel Stutzen
VOSS
11.04.2023
Straight bulkhead connector - Straight bulkhead connector
VOSS
14.12.2021
Adjustable T-fitting, male connector EVT, single part - Single parts, tube ...
VOSS
11.04.2023
T-reducing couplings, L-series, ISO 8434-1-RDBT - Three sided tube connecti...
VOSS
11.04.2023
Einstellbare Winkelstutzen - Einstellbare Winkelstutzen
VOSS
11.04.2023
Straight welding bosses, L-series - Inside thread: Whitworth tube thread
VOSS
11.04.2023
Verschlussstopfen - Verschlussstopfen
VOSS
14.12.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성