카탈로그: VOSS
생성됨: 13.03.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VOSS
Straight attachment studs with sealing cone, L-series, ISO 8434-1-SWOSDS, Form E - Thread: Whitworth tube thread, cylindrical, sealing by profiled sealing ring PEFLEX, sealing cone pre-assembled
VOSS
Catalogue Tube Connectors
Tube connection, 24° stud program and single parts / accessories
24° conical nipple fittings
Powered by
CAD모델 선택
{voss/1_din_sae/3_din_programm/7_24grad_dko/gerade_aufsteck_dko_rz_l.prj},{NB=1198562000},{BZ=1198562000},{VK=24-SWOSDS-L15-G3/8E},{INFO2=INFO},{REIHE1=L 15},{GEWD2=G 3/8 A},{D1=15.000},{PN=PN 400},{D7=21.9},{DX=9.0},{NDM=16.662},{L5=32.0},{SW1=22},{SW3=27},{I=12},{AM=80},{G=11.6},{INFO=Katalog},{PAGE=175},{KONUST=7.000},{DKOFD=14.500},{DKOAD=18.000},{KGEW=M22x1,5},{NDMKONUS=22.000},{PKONUS=1.500},{RAL1=20.500},{DBOHRUNG=9.000},{HDKO=21.500},{ABSTM=19.500},{GEWLM=10.000},{ORING=12x2},{S=2.000},{BOHRD=9.000},{EINBD=21.900},{EINF1=3.000},{A2=2.500},{ADDR=19.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BZ
Order no.
ⁿ/ₐ
VK
Order designation
ⁿ/ₐ
REIHE1
Tube OD d1
[mm]
GEWD2
Thread d2
ⁿ/ₐ
PN
Pressure
[bar]
D7
EINBD (ein-BD)
[mm]
DX
BOHRD (Bohr-D)
[mm]
L5
Length l5
[mm]
SW1
Width across flats SW1
[mm]
SW3
Width across flats for union nut
[mm]
I
Thread length i
[mm]
AM
Torque -10%
[Nm]
1165032000
1165032000
24-SWOSDS-L6-G1/8E
L 6
G 1/8 A
PN 500
13.9
2.5
24.5
14
14
8
20
1197392000
1197392000
24-SWOSDS-L8-G1/8E
L 8
G 1/8 A
PN 500
13.9
4.0
24.0
14
17
8
20
1165082000
1165082000
24-SWOSDS-L8-G1/4E
L 8
G 1/4 A
PN 500
18.9
4.0
29.5
19
17
12
50
1165132000
1165132000
24-SWOSDS-L10-G1/4E
L 10
G 1/4 A
PN 500
18.9
6.0
27.5
19
19
12
50
1197212000
1197212000
24-SWOSDS-L10-G3/8E
L 10
G 3/8 A
PN 400
21.9
6.0
28.0
22
19
12
80
1198302000
1198302000
24-SWOSDS-L10-G1/2E
L 10
G 1/2 A
PN 400
26.9
6.0
28.5
27
19
14
100
1197572000
1197572000
24-SWOSDS-L12-G1/4E
L 12
G 1/4 A
PN 400
18.9
6.0
27.5
19
22
12
50
1165182000
1165182000
24-SWOSDS-L12-G3/8E
L 12
G 3/8 A
PN 400
21.9
8.0
34.0
22
22
12
80
1198402000
1198402000
24-SWOSDS-L12-G1/2E
L 12
G 1/2 A
PN 400
26.9
8.0
31.5
27
22
14
100
1198562000
1198562000
24-SWOSDS-L15-G3/8E
L 15
G 3/8 A
PN 400
21.9
9.0
32.0
22
27
12
80
1165232000
1165232000
24-SWOSDS-L15-G1/2E
L 15
G 1/2 A
PN 400
26.9
10.0
32.0
27
27
14
100
1197032000
1197032000
24-SWOSDS-L15-G3/4E
L 15
G 3/4 A
PN 250
31.9
10.0
30.5
32
27
16
180
1165282000
1165282000
24-SWOSDS-L18-G1/2E
L 18
G 1/2 A
PN 400
26.9
13.0
31.5
27
32
14
100
1198652000
1198652000
24-SWOSDS-L18-G3/4E
L 18
G 3/4 A
PN 250
31.9
13.0
31.5
32
32
16
180
1198662000
1198662000
24-SWOSDS-L22-G1/2E
L 22
G 1/2 A
PN 250
26.9
14.0
32.5
27
36
14
100
1165332000
1165332000
24-SWOSDS-L22-G3/4E
L 22
G 3/4 A
PN 250
31.9
17.0
32.5
32
36
16
180
1197012000
1197012000
24-SWOSDS-L28-G3/4E
L 28
G 3/4 A
PN 250
31.9
17.0
35.0
32
41
16
180
1165382000
1165382000
24-SWOSDS-L28-G1E
L 28
G 1 A
PN 250
39.9
22.0
35.0
41
41
18
230
1165432000
1165432000
24-SWOSDS-L35-G11/4E
L 35
G 1 1/4 A
PN 250
49.9
28.0
42.5
50
50
20
330
1165482000
1165482000
24-SWOSDS-L42-G11/2E
L 42
G 1 1/2 A
PN 250
54.9
34.0
46.5
55
60
22
500
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Gerade Einschraubverschraubungen L-Reihe, ISO 8434-1-Form E - Thread: Whitw...
VOSS
11.04.2023
Straight attachment studs with sealing cone, S-series, ISO 8434-1-SWOSDS, F...
VOSS
11.04.2023
Straight reduction coupling with sealing cone, L-series, ISO 8431-1-RDSW - ...
VOSS
11.04.2023
Adjustable elbow coupling with sealing cone EW single part - Single parts, ...
VOSS
11.04.2023
Elbow coupling, L-series, ISO 8434-1-E - Tube connector on both sides accor...
VOSS
11.04.2023
Adjustable L-fitting with sealing cone EL single part - Single parts, seali...
VOSS
11.04.2023
Straight connections with sealing cone - Both sides have sealing cone match...
VOSS
11.04.2023
T-couplings, L-series, ISO 8434-1-T - Tube connector on both sides accordin...
VOSS
11.04.2023
Union nuts - Tube connection part, DIN 3870-ALL, ISO 8434-1-N
VOSS
11.04.2023
Elbow bulkhead coupling, ISO 8434-1-BHE LN - Tube connector on both sides a...
VOSS
11.04.2023
Straight couplings, L-series, ISO 8434-1-S - Tube connector on both sides a...
VOSS
11.04.2023
SDS Gewindereduzierung - SDS Gewindereduzierung
VOSS
24.02.2020
Straight bulkhead coupling, ISO 8431-1-BHS LN - Tube connector on both side...
VOSS
11.04.2023
Straight male stud coupling L-series, ISO 8434-1SDS Form E - Thread: metric...
VOSS
11.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성