카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
EGW-SA-CA-01
VIPDO
fagongchangzidonghua
zhixiangdaogui
egw-sa-ca
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/egw-sa-ca/egw-sa-ca-zpt.prj},{NB=LAE81-EGW25SA-R-L100-N-Z0},{CODE=LAE8},{NOBPR=1},{MODEL=EGW25SA},{EG=EG : EG Series},{BE=W : Flange Type},{ME=25},{LE=S : Medium Load},{BG=A},{BG1=R},{PG=Z0},{LR=100},{PE=N},{DN=},{H=33},{H1=7.0},{N=25.0},{W=73},{B=60},{B1=6.5},{C=0},{L1=35.5},{L=59.1},{K1=21.90},{K2=4.55},{G=12.0},{M=M8},{T=7.5},{H2=8.0},{H3=8.0},{WR=23},{HR=18.0},{D=11.0},{H4=9.0},{D2=7.0},{P=60},{E=20.0},{FBSOSR=M6x20},{BD=11.40},{BRD=19.50},{MR=0.23},{MP=0.12},{MY=0.12},{SW=0.35},{GRW=2.67},{CTK=11.0},{PPATH=egw-sa-ca-0.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
EG
EG Series
ⁿ/ₐ
BE
Block Type
ⁿ/ₐ
ME
Model size
ⁿ/ₐ
LE
Load Type
ⁿ/ₐ
BG
Block Mounting
ⁿ/ₐ
H
Assembly specification (mm)
ⁿ/ₐ
H1
Assembly specification (mm)
ⁿ/ₐ
N
Assembly specification (mm)
ⁿ/ₐ
W
Slider size (mm)
ⁿ/ₐ
B
Slider size (mm)
ⁿ/ₐ
B1
Slider size (mm)
ⁿ/ₐ
C
Slider size (mm)
ⁿ/ₐ
L1
Slider size (mm)
ⁿ/ₐ
L
Slider size (mm)
ⁿ/ₐ
K1
Slider size (mm)
ⁿ/ₐ
K2
Slider size (mm)
ⁿ/ₐ
G
Slider size (mm)
ⁿ/ₐ
M
Slider size (mm)
ⁿ/ₐ
T
Slider size (mm)
ⁿ/ₐ
H2
Slider size (mm)
ⁿ/ₐ
H3
Slider size (mm)
ⁿ/ₐ
WR
Guide rail size
ⁿ/ₐ
HR
Guide rail size
ⁿ/ₐ
D
Guide rail size
ⁿ/ₐ
H4
h Guide rail size
ⁿ/ₐ
D2
d Guide rail size
ⁿ/ₐ
P
Guide rail size
ⁿ/ₐ
E
Guide rail size
ⁿ/ₐ
FBSOSR
Fixing bolt size of slide rail(mm)
ⁿ/ₐ
BD
Basic dynamic rated load(KN)
ⁿ/ₐ
BRD
Basic static rated load(KN)
ⁿ/ₐ
MR
(KN-M)Allowable static moment
ⁿ/ₐ
MP
(KN-M)Allowable static moment
ⁿ/ₐ
MY
(KN-M)Allowable static moment
ⁿ/ₐ
SW
Slider weight/kg
ⁿ/ₐ
GRW
Guide rail weight kg/m
ⁿ/ₐ
LAE81-EGW15SA-R-L100-N-Z0
LAE81-EGW15SA-R-L100-N-Z0
LAE8
EGW15SA
EG : EG Series
W : Flange Type
15
S : Medium Load
A
24
4.5
18.5
52
41
5.5
0
23.1
40.1
14.80
3.50
5.7
M5
5.0
5.5
6.0
15
12.5
6.0
4.5
3.5
60
20.0
M3x16
5.35
9.40
0.08
0.04
0.04
0.12
1.25
LAE81-EGW15CA-R-L100-N-Z0
LAE81-EGW15CA-R-L100-N-Z0
LAE8
EGW15CA
EG : EG Series
W : Flange Type
15
C : Heavy Load
A
24
4.5
18.5
52
41
5.5
26
39.8
56.8
10.15
3.50
5.7
M5
5.0
5.5
6.0
15
12.5
6.0
4.5
3.5
60
20.0
M3x16
7.83
16.19
0.13
0.10
0.10
0.21
1.25
LAE81-EGW20SA-R-L100-N-Z0
LAE81-EGW20SA-R-L100-N-Z0
LAE8
EGW20SA
EG : EG Series
W : Flange Type
20
S : Medium Load
A
28
6.0
19.5
59
49
5.0
0
29.0
50.0
18.75
4.15
12.0
M6
7.0
6.0
6.0
20
15.5
9.5
8.5
6.0
60
20.0
M5x16
7.23
12.74
0.13
0.06
0.06
0.19
2.08
LAE81-EGW20CA-R-L160-N-Z0
LAE81-EGW20CA-R-L160-N-Z0
LAE8
EGW20CA
EG : EG Series
W : Flange Type
20
C : Heavy Load
A
28
6.0
19.5
59
49
5.0
32
48.1
69.1
12.30
4.15
12.0
M6
7.0
6.0
6.0
20
15.5
9.5
8.5
6.0
60
20.0
M5x16
10.31
21.13
0.22
0.16
0.16
0.32
2.08
LAE81-EGW25SA-R-L100-N-Z0
LAE81-EGW25SA-R-L100-N-Z0
LAE8
EGW25SA
EG : EG Series
W : Flange Type
25
S : Medium Load
A
33
7.0
25.0
73
60
6.5
0
35.5
59.1
21.90
4.55
12.0
M8
7.5
8.0
8.0
23
18.0
11.0
9.0
7.0
60
20.0
M6x20
11.40
19.50
0.23
0.12
0.12
0.35
2.67
LAE81-EGW25CA-R-L160-N-Z0
LAE81-EGW25CA-R-L160-N-Z0
LAE8
EGW25CA
EG : EG Series
W : Flange Type
25
C : Heavy Load
A
33
7.0
25.0
73
60
6.5
35
59.0
82.6
16.15
4.55
12.0
M8
7.5
8.0
8.0
23
18.0
11.0
9.0
7.0
60
20.0
M6x20
16.27
32.40
0.38
0.32
0.32
0.59
2.67
LAE81-EGW30SA-R-L120-N-Z0
LAE81-EGW30SA-R-L120-N-Z0
LAE8
EGW30SA
EG : EG Series
W : Flange Type
30
S : Medium Load
A
42
10.0
31.0
90
72
9.0
0
41.5
69.5
26.75
6.00
12.0
M10
7.0
8.0
9.0
28
23.0
11.0
9.0
7.0
80
20.0
M6x25
16.42
28.10
0.40
0.21
0.21
0.62
4.35
LAE81-EGW30CA-R-L200-N-Z0
LAE81-EGW30CA-R-L200-N-Z0
LAE8
EGW30CA
EG : EG Series
W : Flange Type
30
C : Heavy Load
A
42
10.0
31.0
90
72
9.0
40
70.1
98.1
21.05
6.00
12.0
M10
7.0
8.0
9.0
28
23.0
11.0
9.0
7.0
80
20.0
M6x25
23.70
47.46
0.68
0.55
0.55
1.04
4.35
LAE81-EGW35SA-R-L120-N-Z0
LAE81-EGW35SA-R-L120-N-Z0
LAE8
EGW35SA
EG : EG Series
W : Flange Type
35
S : Medium Load
A
48
11.0
33.0
100
82
9.0
0
45.0
75.0
28.50
7.00
12.0
M10
10.0
8.5
8.5
34
27.5
14.0
12.0
9.0
80
20.0
M8x25
22.66
37.38
0.56
0.31
0.31
0.84
6.14
LAE81-EGW35CA-R-L200-N-Z0
LAE81-EGW35CA-R-L200-N-Z0
LAE8
EGW35CA
EG : EG Series
W : Flange Type
35
C : Heavy Load
A
48
11.0
33.0
100
82
9.0
50
78.0
108.0
20.00
7.00
12.0
M10
10.0
8.5
8.5
34
27.5
14.0
12.0
9.0
80
20.0
M8x25
33.35
64.84
0.98
0.69
0.69
1.45
6.14
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성